Cylinder size and jaw configuration provide holding forces for large multi-stem loads as well as the ability to handle single logs. From log loading to pull through delimbing, a selection of grapple styles is available, including:<ul><li>TW (tapered wedge) jaw designs for easily grabbing trees from a pile and aggressively gripping trees for delimbing.</li><li>SN (straight, narrow) jaw designs for easy log handling in loading and millyard applications.</li></ul>
Rotation (Continuous) | 360 degrees |
Operating Pressure (Rotation) | — |
Oil Flow (Rotation) | — |
Rotation (Continuous) | 360 degrees |
Operating Pressure (Rotation) | — |
Oil Flow (Rotation) | — |
Rotation Torque | — |
Operating Pressure (Open/Close) | — |
Weight (Including hoses to boom) | — |
Width | — |
Height (Open Tongs) | — |
Height (Closed Tongs) | — |
Maximum Opening | — |
Minimum Opening | — |
Note | All specifications are approximate |
Rotation (Continuous) | 360 degrees |
Operating Pressure (Rotation) | — |
Oil Flow (Rotation) | — |
Rotation Torque | — |
Operating Pressure (Open/Close) | — |
Weight (Including hoses to boom) | — |
Width | — |
Height (Open Tongs) | — |
Height (Closed Tongs) | — |
Maximum Opening | — |
Minimum Opening | — |
Note | All specifications are approximate |
Data not available.