2.1 m3 (2.7 yd3), IT CouplerNon-Current

bcp_256-8889_2.1 m3 (2.7 yd3)

Overview

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Specifications

Units: 
Width
Height
Weight
See more

Benefits & Features

Application

General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating, and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. They are designed for standard breakout forces and abrasion conditions. Ideal for back dragging and grading applications. The fill factor for Performance Series buckets can be up to 115% on top of the specified capacity.

Integrated Spill Guard

Integrated Spill Guard provides protection of machine linkage and improved load retention by preventing material spillage.

Rounded Sidebars

Rounded sidebars help funnel material into the bucket and retain it.

  May 8, 2024

Specifications

Units: 
Width
Height
Weight
Length
Capacity
Base Edge Thickness
Interface Type IT Coupler

Benefits & Features

Application

General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating, and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. They are designed for standard breakout forces and abrasion conditions. Ideal for back dragging and grading applications. The fill factor for Performance Series buckets can be up to 115% on top of the specified capacity.

Integrated Spill Guard

Integrated Spill Guard provides protection of machine linkage and improved load retention by preventing material spillage.

Rounded Sidebars

Rounded sidebars help funnel material into the bucket and retain it.

Performance Series Profile

Performance Series profile for easy loading and maximum carry load.

Open Throat Design

Open throat design improves heap size and fill factor.

View 360