2.4m (96") tine Pallet Fork
| Tine Length | 1524mm (60 in) or 1829mm (72 in) |
| Tine Thickness | — |
| Tine Width - Single Tine | — |
| Tine Length | 1524mm (60 in) or 1829mm (72 in) |
| Tine Thickness | — |
| Tine Width - Single Tine | — |
| Height | — |
| Width | — |
| Outside Tine Width - Maximum Spread | — |
| Operating Weight | — |
Data not available.