Toggle navigation
Attachments
NC
» Augers
» Backhoes
» Blades
» Bodies - Trucks
» Brooms
» Brushcutters
» Buckets - Backhoe Front
» Buckets - Backhoe Rear
» Buckets - Compact Wheel Loader
» Buckets - Excavator
» Buckets - Loader
» Buckets - Mining Shovels
» Buckets - Skid Steer Loader
» Cold Planers
» Compactors
» Couplers - Backhoe Rear
» Couplers - Excavator
» Delimbers
» Electric Power Controls
» Felling Heads
» Forks
» Grapples
» Hammers
» Harvester Heads
» Material Handling
» Mulchers
» Multi-Processors
» Pulverizers
» Rakes
» Rippers
» Rotors
» Saws
» Shears
» Silage Defacers
» Snow Products
» Thumbs
» Tilt Rotate Systems
» UTV Accessories
» Winches
View Current Models
/
Attachments
/
Blades
/
Variable Radius Semi-U Blades
Go!
6.9 m³ (9.0 yd³)
Non-Current
304-5881
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
6.9 m³ (9.0 yd³) Variable Radius Semi U-Blade
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Width
—
177 in
4496 mm
Wing Angle
—
30 °
30 °
Height
—
55 in
1397 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 8, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Width
—
177 in
4496 mm
Wing Angle
—
30 °
30 °
Height
—
55 in
1397 mm
Weight
—
4250 lb
1928 kg
Capacity
—
10.3 yd³
7.8 m³
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360