6.6 m3 (7.8 yd3) Heavy Rock bucket for the 6015 Hydraulic Mining Shovel
Material Density | — |
Wear Package | Heavy Duty - Impact |
Ground Engaging Tool (GET) System | Cat M75 |
A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.
Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.
Rated with ISO 7451 payload standards with a 1:1 heap ratio
Material Density | — |
Wear Package | Heavy Duty - Impact |
Ground Engaging Tool (GET) System | Cat M75 |
Machine Model | 6015 |
Capacity | — |
Weight | — |
Outer Width | — |
Inner Width | — |
A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.
Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.
Rated with ISO 7451 payload standards with a 1:1 heap ratio
Cat buckets are fully covered by the Cat dealer network for round the clock support.
Data not available.