Cat Light Rock buckets are designed for use in light-density (up to 1.65 t/m³) and low-abrasive materials. These buckets have a lightweight contruction for increased bucket capacity and a straight lip design, with small-sized Ground Engaging Tools for maximum payload.
Material Density | — |
Wear Package | Heavy Duty |
Ground Engaging Tool (GET) System | Cat M75 |
Light Rock buckets are designed for use in a variety of topsoils and clays, with light-density and low abrasion.
Light Rock buckets are sized and optimally designed to work as part of a machine system - helping you achieve high productivity and the lowest cost per ton.
Light Rock buckets are fully supported by Cat with a variety of hammerless ground engaging tools and our Cat dealer network.
Material Density | — |
Wear Package | Heavy Duty |
Ground Engaging Tool (GET) System | Cat M75 |
Machine Model | 6015 |
Capacity | — |
Weight | — |
Outer Width | — |
Inner Width | — |
Light Rock buckets are designed for use in a variety of topsoils and clays, with light-density and low abrasion.
Light Rock buckets are sized and optimally designed to work as part of a machine system - helping you achieve high productivity and the lowest cost per ton.
Light Rock buckets are fully supported by Cat with a variety of hammerless ground engaging tools and our Cat dealer network.
Light Rock buckets have a variety of wear packages with replaceable external wear baars available as a kit or individually.
Data not available.