H140GC S

H140GC S Hammer

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC S Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Specifications

Units: 
Impact Energy Class
Blows per Minute 250-550
Maximum Operating Weight
See more

Benefits & Features

Reliable and Durable Design

    • Protect against blank firing with automatic shut off.
    • This feature helps prevent damage to your machine and premature damage to your hammer by detecting when the hammer is not in contact with material.
    • Operator feel, and control is improved with an interlocking quad wear system which guides and supports the front head.
    • Select between high blow frequency and maximum power to get the performance you need to suit your application.
    • Easily adjust the piston stroke between long and short stroke positions to match application requirements.

Easy to Maintain

    • Achieve up to 18 percent lower maintenance costs with Cat® Hammers.
    • Easy and quick access to maintenance areas ensures the hammer always operates at its peak.
    • Spend more time working and less time on service.
    • Greasing can be performed quickly from one standing-height grease point.
    • Service the lower bushing in the field using simple hand tools.
    • Verify the gas charge of the hammer without removing it from your machine.
    • With the standard auto-lube system, your hammer is greased while it runs - saving you time and protecting your investment.

Easy to Operate

    • Go where the job takes you. The Cat® Dealer Network is there to help when you need it.
    • Rely on Caterpillar for complete system support. Receive parts, service, and technical assistance for your machine, hammer, and hydraulics from a single source.

  April 16, 2024

Specifications

Units: 
Impact Energy Class
Blows per Minute 250-550
Maximum Operating Weight
Minimum Operating Weight
Maximum Carrier Weight
Minimum Carrier Weight
Tool Shaft Diameter
Maximum Operating Pressure
Minimum Operating Pressure
Rated Flow - Maximum
Rated Flow - Minimum

Benefits & Features

Reliable and Durable Design

    • Protect against blank firing with automatic shut off.
    • This feature helps prevent damage to your machine and premature damage to your hammer by detecting when the hammer is not in contact with material.
    • Operator feel, and control is improved with an interlocking quad wear system which guides and supports the front head.
    • Select between high blow frequency and maximum power to get the performance you need to suit your application.
    • Easily adjust the piston stroke between long and short stroke positions to match application requirements.

Easy to Maintain

    • Achieve up to 18 percent lower maintenance costs with Cat® Hammers.
    • Easy and quick access to maintenance areas ensures the hammer always operates at its peak.
    • Spend more time working and less time on service.
    • Greasing can be performed quickly from one standing-height grease point.
    • Service the lower bushing in the field using simple hand tools.
    • Verify the gas charge of the hammer without removing it from your machine.
    • With the standard auto-lube system, your hammer is greased while it runs - saving you time and protecting your investment.

Easy to Operate

    • Go where the job takes you. The Cat® Dealer Network is there to help when you need it.
    • Rely on Caterpillar for complete system support. Receive parts, service, and technical assistance for your machine, hammer, and hydraulics from a single source.

You Are Supported

    • Cat® Hammers use up to 25 percent less fuel and are up to 27 percent more efficient.
    • The standard silencing feature, indicated by the 'S' in the nomenclature, protects your operator and everyone near the jobsite.
    • It also allows you to work on jobsites where noise is regulated.
    • The power cell is protected by the fully enclosed housing.
    • The housing also prevents dust and debris from entering the bushing.
    • Enjoy fast service times and lower owning and operating costs with the simplified design.
    • Choose between top and side mount options to match your application.
    • Achieve consistent power and production over time with the gas fired design.
    • Cat Hammers are designed to work with our machines as a total solution and provide seamless hydraulic connectivity for maximum performance.
    • The buffering system reduces vibration to the machine, improves noise suppression, and improved hammer durability.

View 360