The 2806FA owes its lineage to a long line of proven industrial and electric power engines that have performed for millions of hours all over the world. The 2806FA has been developed exclusively for India's latest emission standards. The SCR-only aftertreatment helps deliver cleaner emissions and excellent performance for years to come.
Gross Mechanical Output | 611 |
Typical Electrical Output | N/A |
Emissions | India CPCB IV+ |
Exceptional power to weight ratio and compact size give optimum power density for ease of installation and more cost effective transportation
Designed to provide excellent service access for ease of maintenanceMechanically operated unit fuel injectors with electronic control combined with carefully matched turbocharging give excellent fuel atomsation and combustion with optimum economy
Developed and tested using the latest engineering techniques and finite element analysis for high reliability, low oil usage and low wear rates
High compression ratios ensure clean rapid starting in all conditions Perkins global product support is designed to enhance the customer experience of owning a Perkins powered machine. We deliver this through the quality of our distribution network, extensive global coverage and a range of Perkins supported OEM partnership options. So whether you are an end-user or an equipment manufacturer our engine expertise is essential to your successGross Mechanical Output | 611 |
Typical Electrical Output | N/A |
Rated Speed | 1500 rpm |
Prime | N/A |
Standby | N/A |
Baseload | N/A |
Prime | N/A |
Standby | N/A |
Baseload | N/A |
Emissions | India CPCB IV+ |
Number of Cylinders | 6 vertical inline |
Bore | — |
Stroke | — |
Displacement | — |
Compression Ratio | 16.0:1 |
Aspiration | Turbocharged aftercooled |
Combustion System | Diesel Compression Ignition |
Rotation from Flywheel End | Anti-clockwise |
Cooling System | N/A |
Aftertreatment | DOC+SCR+AMOX |
Typical Alternator Efficiency | 95% |
Switchable | No |
Aftertreatment | Remote mounted |
Cycle | N/A |
Length | — |
Width | — |
Height | — |
Dry Weight | — |
Length | — |
Width | — |
Height | — |
Weight | — |
Note 1 | *Final dimensions dependent on selected options |
Prime Power | Variable load. Unlimited hours usage with an average load of 70% of the published prime power rating. A 10% overload is available for 1 hour in every 12 hour of operation. |
Standby Power | Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted. |
Baseload | N/A |
Exceptional power to weight ratio and compact size give optimum power density for ease of installation and more cost effective transportation
Designed to provide excellent service access for ease of maintenanceMechanically operated unit fuel injectors with electronic control combined with carefully matched turbocharging give excellent fuel atomsation and combustion with optimum economy
Developed and tested using the latest engineering techniques and finite element analysis for high reliability, low oil usage and low wear rates
High compression ratios ensure clean rapid starting in all conditions Perkins global product support is designed to enhance the customer experience of owning a Perkins powered machine. We deliver this through the quality of our distribution network, extensive global coverage and a range of Perkins supported OEM partnership options. So whether you are an end-user or an equipment manufacturer our engine expertise is essential to your successPerkins actively pursues product support excellence by ensuring our distribution network invest in their territory � strengthening relationships and providing more value to you, our customer
Through an experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their fingertips covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine Throughout the entire life of a Perkins engine, we provide access to genuine OE specification parts and service. We give 100% reassurance that you receive the very best in terms of quality for lowest possible cost .. wherever your Perkins powered machine is operating in the worldData not available.