904J-E36TAG

904J-36TAG EUV

Overview

Building on its already strong EU Stage V electric power range, Perkins is pleased to announce the addition of the 904J ElectropaK to complement the range. The whole engine has been built around the demands of our customers and as such offers a great package with a simple integration design as well as excellent performance and reliability. Perkins has developed a reputation for designing and building reliable and durable engines suitable for the most demanding applications and the 904J is no different.

Specifications

Units: 
Gross Mechanical Output 50-61 kW
Typical Electrical Output 54-66 kVA (43-53kWe)
Emissions EU Stage V
See more

Benefits & Features

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. Turbocharging with smart wastegate available on all ratings.A high power density product that combines dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.To find more, visit: www.perkins.com/powerdensity

Industry leading flexibility

Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. .

Lifetime of low cost

Fuel consumption optimised prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.

  March 21, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 50-61 kW
Typical Electrical Output 54-66 kVA (43-53kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 60 kVA
Standby 66 kVA
60 Hz Typical Electrical Output
Prime 43 kWe
Standby 47 kWe
Emission Standards
Emissions EU Stage V
General
Number of Cylinders 4 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 89.5-92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. Turbocharging with smart wastegate available on all ratings.A high power density product that combines dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.To find more, visit: www.perkins.com/powerdensity

Industry leading flexibility

Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. .

Lifetime of low cost

Fuel consumption optimised prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Cooling system
    • 50:50 water glycol mix
    • Electropak - radiator fitted
  • Control system
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
  • Flywheels and flywheel housing
    • Includes SAE No. 2 and SAE No. 3 flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Innovative filter design - ensures maximum protection of the engine
  • Oil system
    • Flat bottomed, isolated, aluminum sump
  • Standard emissions control equipment
    • NRS – NOx Reduction System

View 360