Building on its already strong EU Stage V electric power range, Perkins is pleased to announce the addition of the 904J ElectropaK to complement the range. The whole engine has been built around the demands of our customers and as such offers a great package with a simple integration design as well as excellent performance and reliability. Perkins has developed a reputation for designing and building reliable and durable engines suitable for the most demanding applications and the 904J is no different.
Gross Mechanical Output | 50-55 kW |
Typical Electrical Output | 54-60 kVA (43-47kWe) |
Emissions | EU Stage V, US EPA Tier 4 Final |
World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. Turbocharging with smart wastegate available on all ratings.A high power density product that combines dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.To find more, visit: www.perkins.com/powerdensity
Perkins is proud to offer unrivalled flexibility and our EP engines are no exception.
Fuel consumption optimised prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.
Gross Mechanical Output | 50-55 kW |
Typical Electrical Output | 54-60 kVA (43-47kWe) |
Rated Speed | 1500/1800 rpm |
Prime | 54 kVA |
Standby | 60 kVA |
Prime | 43 kWe |
Standby | 47 kWe |
Emissions | EU Stage V, US EPA Tier 4 Final |
Number of Cylinders | 4 vertical inline |
Bore | — |
Stroke | — |
Displacement | — |
Compression Ratio | 17:1 |
Aspiration | Turbocharged aftercooled |
Combustion System | Direct injection |
Rotation from Flywheel End | Anti-clockwise |
Cooling System | Liquid |
Aftertreatment | - |
Typical Alternator Efficiency | 89.5-92% |
Switchable | Yes |
Length | — |
Width | — |
Height | — |
Dry Weight | — |
Width | — |
Height | — |
Length | — |
Dry Weight | — |
Note 1 | *Final dimensions dependent on selected options |
Prime Power | Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation. |
Standby Power | Power available at variable load in the event of a main power network failure. No overload is permitted. |
World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. Turbocharging with smart wastegate available on all ratings.A high power density product that combines dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.To find more, visit: www.perkins.com/powerdensity
Perkins is proud to offer unrivalled flexibility and our EP engines are no exception.
Fuel consumption optimised prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.
Data not available.