Our marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.E70B TURBO AFTERCOOLED FIXED SPEED MARINE AUXILIARY ENGINE</p>Vertical inline 6 cylinder </p>109 - 216 kWm (@ 1800 rpm
Minimum Power | — |
Maximum Power | — |
Bore | — |
Service intervals 500 hours as standard and Perkins provides comprehensive warranty cover for 2 years, with 3 years on major engine components.
Perkins engines can be tailored specifically for you. These engines offer a choice of standard build configurations to match the needs of customers for a diverse range of applications.
With over 80 years experience, we are experts in the engines industry. At Perkins we are constantly researching, developing and investing in our products and services. Strong global support is provided through a network of over 130 distributors and service outlets in 184 countries, providing access to over 50,000 parts and exchange units 24 hours a day, 365 days a year.
Minimum Power | — |
Maximum Power | — |
Rated Speed | 1800 rpm |
Bore | — |
Stroke | — |
Displacement | — |
Aspiration | Turbocharged aftercooled |
Rotation from Flywheel End | Anti-clockwise |
Total Lubricating Capacity | — |
Cooling System | Liquid |
Compression Ratio | 16.5:1 |
Cycle | 4 stroke |
Total Coolant Capacity | — |
Combustion System | Direct injection |
Number of Cylinders | 6 vertical inline |
Height | — |
Width | — |
Length - Flywheel Housing | — |
Dry Weight | — |
Note 1 | Final dimensions dependent on selected options |
Service intervals 500 hours as standard and Perkins provides comprehensive warranty cover for 2 years, with 3 years on major engine components.
Perkins engines can be tailored specifically for you. These engines offer a choice of standard build configurations to match the needs of customers for a diverse range of applications.
With over 80 years experience, we are experts in the engines industry. At Perkins we are constantly researching, developing and investing in our products and services. Strong global support is provided through a network of over 130 distributors and service outlets in 184 countries, providing access to over 50,000 parts and exchange units 24 hours a day, 365 days a year.
Data not available.