/  Perkins  /  Marine Power Systems  /  Auxiliary

4.4GM

4.4GM

Overview

Our marine engines for auxiliary applications give you low cost of ownership, excellent fuel economy and competitive prices both for engine and parts. Auxiliary engines generate a vessel's on-board electricity, so they need to be quick to start and feature low noise and low emissions. For heavy duty requirements, such as powering a large fishing vessel's electrically driven net haul system, you really need the extra power that a dedicated auxiliary engine will give to you – rather than generating electricity from the propulsion engine.

4.4GM MARINE AUXILIARY ENGINE

Vertical inline 4 cylinder

4.4 litre

42.7-54 kW (@110%)

Based on 1104 range

Specifications

Units: 
Minimum Power
Maximum Power
Bore
See more

Benefits & Features

Durability

Gear-driven water pumps ensure maximum cooling efficiency. Inserted valve seats, oil spray cooled pistons and compact plate oil cooler give enhanced engine life.

Low cost of ownership

Competitive engine and parts pricing, 500 hour service intervals and low fuel consumption ensure our engines bring significant owner savings.

Low noise and low emissions

Our auxiliary marine engines give exceptionally low noise and are designed to meet a variety of emission standards.

  January 22, 2025

Specifications

Units: 
Power Rating
Minimum Power
Maximum Power
Maximum Torque
Rated Speed 1500-1800 rpm
General
Bore
Stroke
Displacement
Aspiration Naturally aspirated
Rotation from Flywheel End Anti-clockwise
Total Lubricating Capacity
Compression Ratio 18.23:1
Total Coolant Capacity
Number of Cylinders 4 inline
Combustion System Direct injection
Cooling System Liquid
Cycle 4 stroke
Engine Dimensions*
Width
Length - Flywheel Housing
Height
Wet Weight
Dry Weight
Disclaimer
Note 1 Final dimensions dependent on selected options

Benefits & Features

Durability

Gear-driven water pumps ensure maximum cooling efficiency. Inserted valve seats, oil spray cooled pistons and compact plate oil cooler give enhanced engine life.

Low cost of ownership

Competitive engine and parts pricing, 500 hour service intervals and low fuel consumption ensure our engines bring significant owner savings.

Low noise and low emissions

Our auxiliary marine engines give exceptionally low noise and are designed to meet a variety of emission standards.

Reliable power

High compression ratios ensure rapid starting in all conditions. Engines suitable for operation in ambient temperatures up to 50°C and seawaters up to 38°C. Fuelled starting aids for temperatures down to -15°C.

Standard Equipment

  • Air inlet system
    • Air filter
    • Closed engine breather system
    • Water jacketed exhaust manifold
  • Control system
    • Electronic governor (control to ISO 8528 G3)
    • Wiring harness with 23 way connector
  • Cooling system
    • Deareation headertank
    • Gear driven fresh and auxiliary water pumps
    • Thermostatically controlled cooling water system
  • Flywheels and flywheel housing
    • Backend - SAE3
  • Fuel system
    • Rotary fuel injection pump
    • Spin on fuel oil filter and separator
  • Oil system
    • Flat bottomed cast iron sump
    • Spin on full flow lubrication oil filter with integral lubrication oil cooler on left side of engine

View 360