854F-E34TG1

854F-E34TG1

Overview

Building on its strong Tier 4 Final range, Perkins is pleased to announce the introduction of the new Perkins® 850 Series ElectropaK. This product brings you class-leading power density while meeting the toughest emission standards. Building on more than 80 years of Perkins innovation and customer insights, the 854F-E34TG1 is designed to deliver U.S. EPA Tier 4 Final emissions legislation in North America while offering competitive performance.
No additional fluids or additives are required, which lowers your operating costs .

Specifications

Units: 
Gross Mechanical Output 50-55 kWm
Typical Electrical Output 55-59 kVA (43-47 kWe)
Emissions U.S. EPA Tier 4 Final
See more

Benefits & Features

Dependable power

Turbocharging with smart wastegate available on all ratings

Lifetime of low cost

Low ownership costs are enabled by a 3,000 hour service interval for the multi vee belts, service-free tappets and no requirement for aftertreatment ash servicing

Local support, global coverage

To find your local distributor: www.perkins.com/distributor

  April 6, 2024

Specifications

Units: 
Total Power Range
Gross Mechanical Output 50-55 kWm
Typical Electrical Output 55-59 kVA (43-47 kWe)
Rated Speed 1800 rpm
60 Hz Typical Electrical Output
Prime 43 kWe
Standby 47 kWe
Emission Standards
Emissions U.S. EPA Tier 4 Final
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment DOC+DPF
Typical Alternator Efficiency 89%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Note 2 ESE (1800 rpm - Certified model) only - Emergency Stationary Equipment
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Dependable power

Turbocharging with smart wastegate available on all ratings

Lifetime of low cost

Low ownership costs are enabled by a 3,000 hour service interval for the multi vee belts, service-free tappets and no requirement for aftertreatment ash servicing

Local support, global coverage

To find your local distributor: www.perkins.com/distributor

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Control system
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and J1939 standard communications I/O
    • Full electronic control system
    • Oil pressure and coolant temperature switches
  • Cooling system
    • 50:50 water glycol mix
    • Engine mounted radiator with top tank temperature of 108�C
    • Detailed guidance on cooling system design and validation available to ensure machine reliability
  • Flywheel and flywheel housing
    • High inertia flywheel to SAE J620 size 7½ heavy
    • Wide choice of drivetrain interfaces, supplied with SAE3 configuration as standard
  • Fuel system
    • Electronic high pressure common rail
    • Engine-mounted fuel filters
  • General
    • Pusher fan as standard
  • Standard emissions control equipment
    • NRS � NOx Reduction System
  • Oil system
    • Spin-on full flow lubricating oil filter

View 360