4008D-E30TAGNon-Current

4008D-E30TAG

Overview

Perkins are pleased to introduce its first electronic engine to the Perkins® 4000 Series family. The 4008 electronic engine is designed specifically to produce lower emissions and provide competitive performance at the same time. This Tier 3 emissions capable engine meets the electric power industry’s growing demand for greener power along with superior performance and reliability.</p>The 4008D-E30TAG is a turbocharged and air-to-air charge cooled, 8 cylinder diesel engine with full electronic control enabling lower emissions, easy diagnostic capability. This engine also offers world leading load acceptance and ambient de-rate capability. Along with exceptional power to weight ratio, this engine also benefits from low cost of ownership and long service intervals; all characteristics essential to the power generation market.Designed to meet India CPCB ll emission standards

Specifications

Units: 
Gross Mechanical Output 720-992 kWm
Typical Electrical Output 810-1010 kVA (648-808 kWe)
Emissions India CPCB ll
See more

Benefits & Features

Dependable power

•    Individual 4 valve cylinder heads giving optimised gas flows

 

•    Unit fuel injectors ensure ultra fine fuel atomisation and hence controlled rapid combustion

 

•    Commonality of components with other engines in the 4000 Series family for reduced stocking levels

 

•    Designed to meet India CPCB ll emissions standards

Low operating costs

•    Oil change service intervals are set at 300 hours as standard

 

•    Designed to provide low cost of ownership, simple maintenance and reduced downtime

 

•    Class leading warranty.

 

Prime power - 12 months unlimited hours. For engines that operate less than 6,000 hours the warranty is available for two years or until the application reaches 6,000 hours (whichever is sooner).

 

Standby power - three years or 1,500 hours (whichever is sooner).

 

•    Perkins Platinum Protection - comprehensive cover from as little as 5 percent* of the cost of your engine. Talk to your local distributor or visit www.perkins.com/platinum protection for more details

World class product support

•    Our experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their disposal, covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine

•    Perkins actively pursues product support excellence by insisting our distribution network invest in their territory to provide customers with a consistent quality of support across the globe

•    Throughout the entire life of a Perkins engine, we provide access to genuine parts giving 100% reassurance that you receive the very best in terms of quality for lowest possible cost, wherever your Perkins powered machine is operating in the world. To find your local distributor: www.perkins.com/distributor

  March 21, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 720-992 kWm
Typical Electrical Output 810-1010 kVA (648-808 kWe)
Rated Speed 1500 rpm
Emission Standards
Emissions India CPCB ll
General
Number of Cylinders 8 inline
Bore
Stroke
Displacement
Compression Ratio 12.8:1
Aspiration Turbocharged and air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.
Baseload Unlimited hours usage with an average load factor of 100% of the published baseload power. No overload is permitted on baseload power.

Benefits & Features

Dependable power

•    Individual 4 valve cylinder heads giving optimised gas flows

 

•    Unit fuel injectors ensure ultra fine fuel atomisation and hence controlled rapid combustion

 

•    Commonality of components with other engines in the 4000 Series family for reduced stocking levels

 

•    Designed to meet India CPCB ll emissions standards

Low operating costs

•    Oil change service intervals are set at 300 hours as standard

 

•    Designed to provide low cost of ownership, simple maintenance and reduced downtime

 

•    Class leading warranty.

 

Prime power - 12 months unlimited hours. For engines that operate less than 6,000 hours the warranty is available for two years or until the application reaches 6,000 hours (whichever is sooner).

 

Standby power - three years or 1,500 hours (whichever is sooner).

 

•    Perkins Platinum Protection - comprehensive cover from as little as 5 percent* of the cost of your engine. Talk to your local distributor or visit www.perkins.com/platinum protection for more details

World class product support

•    Our experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their disposal, covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine

•    Perkins actively pursues product support excellence by insisting our distribution network invest in their territory to provide customers with a consistent quality of support across the globe

•    Throughout the entire life of a Perkins engine, we provide access to genuine parts giving 100% reassurance that you receive the very best in terms of quality for lowest possible cost, wherever your Perkins powered machine is operating in the world. To find your local distributor: www.perkins.com/distributor

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbocharger
  • Cooling system
    • Radiator supplied loose incorporating air-to-air charge cooler
    • System designed for ambients up to 50ºC (122ºF)
    • Twin thermostats, water pump
  • Electrical equipment
    • 24V starter motor, 24V alternator with integral voltage regulator and DC output
    • High coolant temperature protection switch
    • Low oil pressure monitored through ECM
  • Flywheel and housing
    • SAE ‘0' flywheel housing
    • SAE J620 size 18 flywheel
  • Fuel system
    • Digital governing to ISO 8528-5 Class G2 with isochronous capability
    • Mechanically actuated electronically controlled unit fuel injectors with full authority electronic control
    • Full flow spin-on filters
  • Lubrication system
    • Full flow spin-on oil filters
    • Wet sump with filler and dipstick
  • Optional equipment
    • Exhaust counter flanges
    • Immersion heater
    • Secondary electric start
    • Single exhaust outlet pipe

View 360