1706A-E93TAG

1706A-E93TAG

Overview

The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers. Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.
Emissions - fuel optimised.

Specifications

Units: 
Gross Mechanical Output 276 - 358 kWm
Typical Electrical Output 311-399 kVA (249-319 kWe)
Emissions Fuel optimised
See more

Benefits & Features

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.
To find more, visit: www.perkins.com/powerdensity

Flexibility

Tropical radiator is supplied as standard.

Lifetime of low cost

Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs.
Vee belts and 500-hour oil change intervals enable low‑cost maintenance.
Perkins Platinum Protection – there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period.
Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html

  March 2, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 276 - 358 kWm
Typical Electrical Output 311-399 kVA (249-319 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 311-352 kVA
Standby 343-388 kVA
60 Hz Typical Electrical Output
Prime 289 kWe
Standby 319 kWe
Emission Standards
Emissions Fuel optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.5:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 93%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 70% of the published prime
Standby Power Limited to 500 hours annual usage with an average load factor of 70% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.

Benefits & Features

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.
To find more, visit: www.perkins.com/powerdensity

Flexibility

Tropical radiator is supplied as standard.

Lifetime of low cost

Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs.
Vee belts and 500-hour oil change intervals enable low‑cost maintenance.
Perkins Platinum Protection – there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period.
Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Cooling system
    • Tropical radiator as standard ensures optimal cooling performances all year round in any state
    • 50:50 water glycol mix
  • Control system
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system. All connectors and wiring looms waterproof and designed to withstand harsh environments
  • Flywheels and flywheel housing
    • SAE1 flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Fuel filter, fuel transfer pump, fuel priming pump
    • Aluminium sump

View 360