404J-22GNon-Current

404J-22G

Overview

The Perkins® 400 Series engine family continues to set new standards in the compact engine market.Developed alongside customers to fulfil their needs in the generator set market, the 404J-22 has been designed to comply with stringent emissions regulations for EU.

The 404 Product range offers a highly compact Perkins electropaKs to provide robust 4 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power node required by the power generation industry.

Specifications

Units: 
Emissions EU Stage V
Displacement
Aspiration Naturally aspirated
See more

Benefits & Features

Maximised productivity by achieving clean and rapid starting in all conditions whilst delivering impressive steady state and transient response. Stage V certified for the EU mobile genset market ensure flexibility for our customers tailored to their needs.

The 404J-22G engine offers a compact engine that is simple to run under all conditions and easy to maintain.Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.

The 404J-22G mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the EU Stage V emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership

  March 21, 2025

Specifications

Units: 
Engine Dimensions*
Length
Width
Height
Dry Weight
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Emission Standards
Emissions EU Stage V
General
Displacement
Aspiration Naturally aspirated
Bore
Stroke
Rotation from Flywheel End Anti-clockwise
Cooling System Watercooled
Combustion System Mechanical Indirect injection
Compression Ratio 23.3:1
Number of Cylinders 4
Disclaimer
Note 1 Final dimensions dependent on selected options
Definitions
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Maximised productivity by achieving clean and rapid starting in all conditions whilst delivering impressive steady state and transient response. Stage V certified for the EU mobile genset market ensure flexibility for our customers tailored to their needs.

The 404J-22G engine offers a compact engine that is simple to run under all conditions and easy to maintain.Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.

The 404J-22G mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the EU Stage V emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership

Perkins engines are designed and developed with our customer in mind. Keeping service cost to a minimum ensures low periodic running costs. This is achieved through 500 hour service intervals for oil and fuel as standard under all operating conditions.

The long productive life of our products is supported through the Perkins 12 month warranty as standard for prime power applications, and the 1500 hour or two year emissions warranty. For further peace of mind, there is also the option to purchase Extended Service Contracts throughPerkins Platinum Protection. Contact your local distributor or visit www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.

Perkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufactured in world-class facilities to ensure highest quality for your peace of mind.

Standard Equipment

  • ElectropaK
  • Radiator fitted
  • Fuel filter, engine mounted
  • Water separator
  • Fuel priming pump (manual/electric)
  • Air filter, engine mounted
  • Starter motor
  • Battery charging alternator
  • Flywheel housing
  • Flywheel
  • Fan
  • Fan guard
  • Temperature and oil pressure for automatic stop/alarm configurable

View 360