2206F-E13TAGNon-Current

2206F-E13TAG

Overview

Part of our 2000 Series, the 6 cylinder Perkins 2200 range diesel engine is ideal for your power generation requirements from 350-500 kVA, whether prime or standby power. Building on its already strong EPA Tier 4 electric power range, Perkins is pleased to announce the addition of the Tier 4 Final certified 2206 ElectropaK. The 2206F-E13TAG3 is a turbocharged and air-to-air charge cooled 6 cylinder diesel engine of 12.5 litres displacement. Its premium features provide economic and durable operation, low gaseous emissions, and advanced overall performance and reliability. Certified against the requirements of U.S. EPA Tier4 emission standards for non-road mobile machinery, powered by constant speed engines.

Specifications

Units: 
Gross Mechanical Output 317-421 kWm
Typical Electrical Output 360-469 kVA (288-375 kWe)
Emissions U.S. EPA Tier 4
See more

Benefits & Features

Compact, clean and efficient power

Exceptional power to weight ratio and compact size give optimum power density for ease of installation and more cost effective transportation

Designed to provide excellent service access for ease of maintenance

Economic power

Mechanically operated unit fuel injectors with electronic control combined with carefully matched turbocharging, provide excellent fuel economy and low emissions

Reliable power

Developed and tested using the latest engineering techniques and finite element analysis for high reliability, low oil usage and low wear rates

High compression ratios ensure clean rapid starting in all conditions

Perkins global product support is designed to enhance the customer experience of owning a Perkins powered machine. We deliver this through the quality of our distribution network, extensive global coverage and a range of Perkins supported OEM partnership options. So whether you are an end-user or an equipment manufacturer our engine expertise is essential to your success

  March 21, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 317-421 kWm
Typical Electrical Output 360-469 kVA (288-375 kWe)
Rated Speed 1800 rpm
50 Hz Typical Electrical Output
Prime 360 KVA
Standby 400 kVA
60 Hz Typical Electrical Output
Prime 340 kWe
Standby 375 kWe
Emission Standards
Emissions U.S. EPA Tier 4
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged and air-to-air charge cooled
Combustion System Electronic unit injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment DOC+DPF+SCR
Typical Alternator Efficiency 95%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load of 70% of the published prime power rating. A 10% overload is available for 1 hour in every 12 hour of operation.
Standby Power Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted.

Benefits & Features

Compact, clean and efficient power

Exceptional power to weight ratio and compact size give optimum power density for ease of installation and more cost effective transportation

Designed to provide excellent service access for ease of maintenance

Economic power

Mechanically operated unit fuel injectors with electronic control combined with carefully matched turbocharging, provide excellent fuel economy and low emissions

Reliable power

Developed and tested using the latest engineering techniques and finite element analysis for high reliability, low oil usage and low wear rates

High compression ratios ensure clean rapid starting in all conditions

Perkins global product support is designed to enhance the customer experience of owning a Perkins powered machine. We deliver this through the quality of our distribution network, extensive global coverage and a range of Perkins supported OEM partnership options. So whether you are an end-user or an equipment manufacturer our engine expertise is essential to your success

Product support

Perkins actively pursues product support excellence by ensuring our distribution network invest in their territory � strengthening relationships and providing more value to you, our customer

Through an experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their fingertips covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine

Throughout the entire life of a Perkins engine, we provide access to genuine OE specification parts and service. We give 100% reassurance that you receive the very best in terms of quality for lowest possible cost .. wherever your Perkins powered machine is operating in the world

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Cooling system
    • Gear-driven circulating pump
    • Mounted belt-driven pusher fan
    • Radiator incorporating air-to-air charge cooler, (supplied loose)
    • System designed for ambients up to 50�C (122�F)
  • Electrical equipment
    • 3 level engine protection system
    • 24 volt starter motor and 24 volt 115 amp alternator with DC output
    • ECM mounted on engine with wiring looms and sensors
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 14
    • SAE No. 1 flywheel housing
  • Fuel system
    • Fuel cooler
    • Governing to ISO 8528-5 class G2 with isochronous capability
    • Mechanically actuated electronically controlled unit fuel injectors with full authority electronic control
    • Replaceable spin on fuel filter elements with primary filter/water separator
  • Mountings
    • Front engine mounting bracket
  • Oil system
    • Full-flow replaceable filter
    • Oil cooler integral with filter header
    • Wet sump with filler and dipstick
  • Optional equipment
    • 110 volt/240 volt immersion heater
    • Additional speed sensor
    • Air filter rain hood
    • Temperature and pressure sensors for gauges
    • Tool kit
    • Twin starters/facility for second starter

View 360