5016A-E61TRG

5016A-E61TRG - Electro unit - fuel optimised

Overview

The Perkins® 5016A-E61TRG has been designed to offer reliable power for all electric power applications, including standby, prime, critical and data centres.

Engineered and built specifically for the power generation industry, the Perkins® 5000 Series is a power-packed engine range designed to be dependable while offering versatility and low daily operating costs.

Specifications

Units: 
Gross Mechanical Output 1249-2205 kW
Typical Electrical Output 1400-2500 kVA (1120-2000 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Maximised productivity

The 5000 Series delivers productivity with excellent load acceptance, meeting NFPA110 and ISO standards. Built for reliability and high-altitude performance, it’s engineered for dependable power in any condition. Globally tested in extreme environments, it provides consistent performance when it matters most.



Delivers more power

Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.

Low daily operating costs

Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.

  March 2, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 1249-2205 kW
Typical Electrical Output 1400-2500 kVA (1120-2000 kWe)
Rated Speed 1500 rpm
50 Hz Typical Electrical Output
Prime 1750-2250 kVA (1400-1800 kWe)
Standby 1925-2500 kVA (1540-2000 kWe)
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 16
Displacement
Aspiration Turbocharged and air-to-water chargecooled
Bore
Stroke
Combustion System Direct injection
Compression Ratio 13.8:1
Aftertreatment None
Total Lubricating Oil Capacity
Total Coolant Capacity
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Typical Alternator Efficiency 95%
Switchable No
Electro Unit Dimensions
Width
Dry Weight
Height
Dry Weight
Wet Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 80 percent of the published prime power over each 24 hour period. A 10 percent overload is available for one hour in every 12 hours operation.
Standby Power Limited to 500 hours usage with an average load factor of 80 percent of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted.
Continuous operating power (COP) Unlimited hours usage with an average load factor of 100 percent of the published continuous operating power. No overload is permitted on continuous operating power.
Data centre power (DCP) Power available for variable or continuous electrical loads in a data centre application. Up to 100 percent load factor of the published DCP power is permitted for unlimited time. An overload of 10 percent is permitted for one hour in every 12 hours of operation. No overload is permitted. DCP power definition relies on ISO8528-1 2018 standard to be followed by generator set manufacturer, and will support Tier I to Tier IV classifications of data centres as per UPTIME institute guidelines.
Limited-time running power (LTP) Maximum of 500 hours annual usage with an average load factor of 100 percent of the published LTP power.
Baseload Unlimited hours usage with an average load factor of 100 percent of the published continuous operating power. No overload is permitted on continuous operating power.

Benefits & Features

Maximised productivity

The 5000 Series delivers productivity with excellent load acceptance, meeting NFPA110 and ISO standards. Built for reliability and high-altitude performance, it’s engineered for dependable power in any condition. Globally tested in extreme environments, it provides consistent performance when it matters most.



Delivers more power

Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.

Low daily operating costs

Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.

Advanced technology

The 5000 Series utilises advanced technology, with full authority electronics, that easily integrates into the customer’s chosen telematic solutions and is optimised for efficiency in fuel consumption.

Standard Equipment

  • Electro unit or ElectropaK
    • Electro unit
  • Radiator fitted
    • None
  • Fuel filter, engine mounted
    • Yes
  • Water separator
    • Yes
  • Fuel water sight glass
    • None
  • Fuel priming pump (manual/electric)
    • Electric
  • WIF sensor
    • Yes
  • Fuel cooler
    • None
  • Air filter, engine mounted
    • Yes
  • Engine ECM, engine mounted
    • Yes
  • Wiring harness to ECM
    • Yes
  • Wiring harness (all connectors to single customer interface)
    • Yes
  • Starter motor
    • Yes
  • Battery charging alternator
    • Yes
  • Flywheel housing
    • Yes
  • Flywheel
    • Yes
  • Fan
    • None
  • Fan guard
    • None
  • Temperature and oil pressure for automatic stop/alarm
    • Yes

View 360