2606C-E13TAG

2606C-E13TAG - Emits equivalent to EU Stage II

Overview

The Perkins® 2606C-E13TAG is a 6 cylinder, fully electronic, common-rail direct injected, turbocharged, air-to-air aftercooled, generator set engine. The 2606C-E13TAG ElectropaK emits equivalent to EU Stage II, and can switch between 50 Hz and 60 Hz frequencies. The 2606C-E13TAG models can be changed over to respective fuel optimised 2606A-E13TAG model variants for countries without emission standards.

Specifications

Units: 
Gross Mechanical Output 321-518 kW
Typical Electrical Output 350-563 kVA (280-450 kWe)
Emissions Emits equivalent to EU Stage II
See more

Benefits & Features

Quick Startup

Reliable power generation with rapid starting whilst delivering impressive steady state and transient response - up to 96% cold prime first step, G2.

Ease of Serviceability

Hydraulic lash adjusters, oil filter drain-backs, electric priming pumps, a water-in-fuel sensor, a single convenient electronic connection point, and the removal of all loose washers make interacting with the Perkins® 2606 service-, maintenance-, and installation-friendly.

Lower Total Cost of Ownership

Periodic operating and running costs reduced from optimised fuel consumption. Maximise uptime in harsh environments with fuel systems robust to various regional diesel fuels, keeping service costs low with up to 1,000-hour oil and fuel service change intervals.

  March 13, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 321-518 kW
Typical Electrical Output 350-563 kVA (280-450 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 350-500 kVA
Standby 400-550 kVA
60 Hz Typical Electrical Output
Prime 320-410 kWe
Standby 350-450 kWe
Emission Standards
Emissions Emits equivalent to EU Stage II
General
Number of Cylinders 6 vertical inline
Displacement
Aspiration Turbocharged aftercooled
Bore
Stroke
Combustion System Common rail direct injection
Compression Ratio 18:1
Aftertreatment None
Total Lubricating Oil Capacity
Total Coolant Capacity
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Typical Alternator Efficiency 92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Wet Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 70 percent of the published prime power over each 24 hour period. A 10 percent overload is available for one hour in every 12 hours operation. No overload is permitted.
Standby Power Limited to 500 hours annual usage with an average load factor of 70 percent of the published standby power over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted.

Benefits & Features

Quick Startup

Reliable power generation with rapid starting whilst delivering impressive steady state and transient response - up to 96% cold prime first step, G2.

Ease of Serviceability

Hydraulic lash adjusters, oil filter drain-backs, electric priming pumps, a water-in-fuel sensor, a single convenient electronic connection point, and the removal of all loose washers make interacting with the Perkins® 2606 service-, maintenance-, and installation-friendly.

Lower Total Cost of Ownership

Periodic operating and running costs reduced from optimised fuel consumption. Maximise uptime in harsh environments with fuel systems robust to various regional diesel fuels, keeping service costs low with up to 1,000-hour oil and fuel service change intervals.

Durable in Extreme Climates

Capable of performing in ambient temperatures up to 60°C and altitudes as high as 3,500 metres without fuel derates.

Standard Equipment

  • Electro unit or ElectropaK
    • ElectropaK
  • Radiator fitted
    • Yes
  • Fuel filter, engine mounted
    • Yes
  • Water separator 
    • Yes
  • Fuel water sight glass
    • Yes
  • Fuel priming pump (manual/electric)
    • Electric
  • WIF sensor
    • Yes
  • Fuel cooler
    • None
  • Air filter, engine mounted
    • Yes
  • Engine ECM, engine mounted
    • Yes
  • Wiring harness to ECM
    • Yes
  • Wiring harness (all connectors to single customer interface)
    • Yes
  • Battery charging alternator
    • Yes
  • Flywheel housing
    • Yes
  • Flywheel
    • Yes
  • Fan
    • Yes
  • Fan guard
    • Yes
  • Temperature and oil pressure for automatic stop/alarm configurable
    • Yes

View 360