The Perkins® 2606A-E13TAG is a fuel optimised model, based on the same foundation as its proven heavy-duty industrial counterpart, and has the capability of switching between 50 Hz and 60 Hz frequencies.
Furthermore, the 2606A-E13TAG models can be switched over to respective 2606C-E13TAG models which achieve EU Stage II equivalent emissions, intended for potential local site regulations.
| Gross Mechanical Output | 321-572 kW |
| Typical Electrical Output | 350-625 kVA (280-500 kWe) |
| Emissions | Fuel optimised |
Reliable power generation with clean rapid starting whilst delivering impressive steady state and transient response - up to 96 percent cold prime first step, G2. Capable of performing in ambient temperatures up to 60°C and altitudes as high as 3,500 metres without fuel derates.
Hydraulic lash adjusters, oil filter drain-backs, electric priming pumps, a water-in-fuel sensor, a single convenient electronic connection point, and the removal of all loose washers make interacting with the 2606A-E13TAG service, maintenance, and installation-friendly.
Periodic operating and running costs reduced due to carefully selected iron that optimises fuel consumption. Maximise uptime in harsh environments with fuel systems robust to various types of regional diesel fuels, while keeping service costs low with up to 1,000-hour oil and fuel service change intervals.
| Gross Mechanical Output | 321-572 kW |
| Typical Electrical Output | 350-625 kVA (280-500 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 350-500 kVA |
| Standby | 400-550 kVA |
| Prime | 320-455 kWe |
| Standby | 350-500 kWe |
| Emissions | Fuel optimised |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 18:1 |
| Aspiration | Turbocharged and air-to-air charge cooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Unlimited hours usage with an average load factor of 70 percent of the published prime power over each 24 hour period. A 10 percent overload is available for one hour in every 12 hours operation. |
| Standby Power | Limited to 500 hours annual usage with an average load factor of 70 percent of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power. |
Reliable power generation with clean rapid starting whilst delivering impressive steady state and transient response - up to 96 percent cold prime first step, G2. Capable of performing in ambient temperatures up to 60°C and altitudes as high as 3,500 metres without fuel derates.
Hydraulic lash adjusters, oil filter drain-backs, electric priming pumps, a water-in-fuel sensor, a single convenient electronic connection point, and the removal of all loose washers make interacting with the 2606A-E13TAG service, maintenance, and installation-friendly.
Periodic operating and running costs reduced due to carefully selected iron that optimises fuel consumption. Maximise uptime in harsh environments with fuel systems robust to various types of regional diesel fuels, while keeping service costs low with up to 1,000-hour oil and fuel service change intervals.
Data not available.