The Perkins® 5012A-E46TAG has been designed to offer reliable power for all electric power applications, including standby, prime, critical and data centres.
Engineered and built specifically for the powergeneration market, the Perkins® 5000 Series is apower-packed engine range built to be dependable, versatile and offer low daily operating costs.
| Gross Mechanical Output | 921-1638 kW |
| Typical Electrical Output | 1020-1875 kVA (816-1500 kWe) |
| Emissions | Fuel Optimised |
The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and deliver high altitude capability.
The engine build and performance have been designed from the ground up with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.
They have been tested around the world, in the harshest environments, to deliver performance, no matter the conditions.
Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.
Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.
A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with 500 hours or two year oil and fuel service interval whichever comes first.
| Gross Mechanical Output | 921-1638 kW |
| Typical Electrical Output | 1020-1875 kVA (816-1500 kWe) |
| Rated Speed | 1500 rpm |
| Prime | 1275-1710 kVA (1020-1368 kWe) |
| Standby | 1400-1875 KVA (1120-1500 kWe) |
| Baseload | 1020-1368 kVA (816-1094 kWe) |
| Emissions | Fuel Optimised |
| Number of Cylinders | 12 Vee |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 13.8:1 |
| Aspiration | Turbocharged and air-to-air chargecooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Watercooled |
| Aftertreatment | N/A |
| Typical Alternator Efficiency | 95% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Unlimited hours usage with an average load factor of 80 percent of the published prime power over each 24 hour period. A 10 percent overload is available for one hour in every 12 hours operation. |
| Standby Power | Limited to 500 hours usage with an average load factor of 80 percent of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted. |
| Baseload | Unlimited hours usage with an average load factor of 100 percent of the published continuous operating power. No overload is permitted on continuous operating power. |
The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and deliver high altitude capability.
The engine build and performance have been designed from the ground up with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.
They have been tested around the world, in the harshest environments, to deliver performance, no matter the conditions.
Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.
Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.
A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with 500 hours or two year oil and fuel service interval whichever comes first.
The 5000 Series utilises advanced technology, with full authority electronics, that easily integrate into the customer’s chosen telematic solutions and is optimised for efficiency in fuel consumption.
Data not available.