5012AC-E46TAG

5012AC-E46TAG

Overview

The Perkins® 5012AC-E46TAG has been designed to offer reliable power for all electric power applications, including standby, prime, critical and data centres.

Engineered and built specifically for the powergeneration market, the Perkins® 5000 Series is apower-packed engine range built to be dependable,versatile and offer lower emissions to meet regulatorystandards.

Emissions equivalent to U.S. EPA Tier 2.

Specifications

Units: 
Gross Mechanical Output 921-1638 kW
Typical Electrical Output 1020-1875 kVA (816-1500 kWe)
Emissions Equivalent to U.S. EPA Tier 2
See more

Benefits & Features

Maximised productivity

The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and deliver high altitude capability.

The engine build and performance have been designed from the ground up with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.

They have been tested around the world, in the harshest environments, to deliver performance, no matter the conditions.

Minimised daily operating costs

Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.

Ease of integration and service accessibility

Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.

A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with 500 hours or two year oil and fuel service interval whichever comes first.

  March 2, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 921-1638 kW
Typical Electrical Output 1020-1875 kVA (816-1500 kWe)
Rated Speed 1500 rpm
50 Hz Typical Electrical Output
Prime 1275-1710 kVA (1020-1368 kWe)
Standby 1400-1875 KVA (1120-1500 kWe)
Baseload 1020-1368 kVA (816-1094 kWe)
Emission Standards
Emissions Equivalent to U.S. EPA Tier 2
General
Number of Cylinders 12 Vee
Bore
Stroke
Displacement
Compression Ratio 13.8:1
Aspiration Turbocharged and air-to-air chargecooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Watercooled
Aftertreatment N/A
Typical Alternator Efficiency 95%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 80 percent of the published prime power over each 24 hour period. A 10 percent overload is available for one hour in every 12 hours operation.
Standby Power Limited to 500 hours usage with an average load factor of 80 percent of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted.
Baseload Unlimited hours usage with an average load factor of 100 percent of the published continuous operating power. No overload is permitted on continuous operating power.

Benefits & Features

Maximised productivity

The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and deliver high altitude capability.

The engine build and performance have been designed from the ground up with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.

They have been tested around the world, in the harshest environments, to deliver performance, no matter the conditions.

Minimised daily operating costs

Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.

Ease of integration and service accessibility

Design of core engine components mean the 5000 Series delivers more power, more quickly no matter the demands of the application or the environment in which it is placed.

A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with 500 hours or two year oil and fuel service interval whichever comes first.

Advanced technology

The 5000 Series utilises advanced technology, with full authority electronics, that easily integrate into the customer’s chosen telematic solutions and are equivalent to U.S. EPA Tier 2 emission standards.

Standard Equipment

  • Electro unit or ElectropaK
    • Both
  • Radiator fitted
    • Loose
  • Fuel filter
    • Engine mounted
  • Water separator
    • N/A
  • Fuel priming pump (manual/electric)
    • Electric
  • Fuel cooler
    • Not required for most installations
  • Air filter
    • Engine mounted
  • Engine ECM
    • Engine mounted
  • Wiring harness
    • To ECM
    • All connectors to single customer interface
  • Temperature and oil pressure for automatic stop/alarm
    • Configurable

View 360