The Perkins® 5012C-E46TAG has been designed to offer reliable power for the emergency standby and critical applications market, including data centres and hospitals among others.
Engineered and built specifically for the power generation market, the Perkins® 5000 Series is a power-packed engine range built to be dependable, versatile and offer lower emissions to meet regulatory standards.
| Gross Mechanical Output | 1252-1645 kW |
| Typical Electrical Output | 1408-1876 kVA (1127-1501 kWe) |
| Emissions | U.S. EPA Stationary Emergency Engine emits equivalent to Tier 2 |
The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and delivers high altitude capability. The engine build and performance have been designed with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.
A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with two year oil and fuel service intervals.
Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.
| Gross Mechanical Output | 1252-1645 kW |
| Typical Electrical Output | 1408-1876 kVA (1127-1501 kWe) |
| Rated Speed | 1800 rpm |
| Prime | 1408-1688 kVA (1127-1351 kWe) |
| Standby | 1563-1876 kVA (1250-1501 kWe) |
| Emissions | U.S. EPA Stationary Emergency Engine emits equivalent to Tier 2 |
| Number of Cylinders | 12 Vee |
| Displacement | — |
| Aspiration | Turbocharged and air-to-air chargecooled |
| Bore | — |
| Stroke | — |
| Combustion System | Direct injection |
| Compression Ratio | 13.8:1 |
| Aftertreatment | None |
| Total Lubricating Oil Capacity | — |
| Total Coolant Capacity | — |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Typical Alternator Efficiency | 95% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Wet Weight | — |
| Note 1 | *Generator powers are typical and based on typical alternator efficiencies and a power factor (cos θ) or 0.8 |
| Note 2 | *Final dimensions dependent on selected options |
| Emergency standby power (ESP) | Limited to 200 hours usage per year with an average load factor of 80 percent of the published ESP rating over each 24 hour period. |
| Data centre power (DCP) | Power available for variable or continuous electrical loads in a data centre application. Up to 100 percent load factor of the published DCP power is permitted for unlimited time. An overload of 10 percent is permitted for one hour in every 12 hours of operation. No overload is permitted. DCP power definition relies on ISO8528-1 2018 standard to be followed by generator set manufacturer, and will support Tier I to Tier IV classifications of data centres as per UPTIME institute guidelines. |
The 5000 Series delivers maximised productivity through outstanding load acceptance, achieving NFPA110 Type 10 and ISO 8528-5 G2 and G3 performance class and delivers high altitude capability. The engine build and performance have been designed with ultimate productivity and dependability in mind, so customers can be confident that power will be available when required.
A single point customer electronics connection supports ease of integration and service accessibility is provided from a single side with two year oil and fuel service intervals.
Excellent oil consumption through dedicated piston, ring and liner assembly and low fuel consumption deliver minimised daily operating costs.
The 5000 Series utilises advanced technology, with full authority electronics, that easily integrate into the customer's chosen telematic solutions. We offer an optional closed crankcase ventilation system to reduce crankcase emissions further, if required.
Data not available.