Perkins 1200 Series electric power engines deliver the power you need, when you need it. From hospitals to hotels, icy wastelands to scorching deserts, construction sites to factories our engines provide the reliability, low operating costs and exceptional performance you need. Engines range from 4.4 to 7 litre, are turbocharged and chargecooled for extra power and load acceptance, while meeting the latest stringent emissions standards.
7 litre
Designed to meet EU Stage V and U.S. EPA Tier 4 Final emissions standards
| Gross Mechanical Output | 182-239 kWm |
| Typical Electrical Output | 200-220 kVA (135-200 kWe) |
| Emissions | EU Stage V, U.S. EPA Tier 4 Final |
Among the other benefits of our 1200 Series EP engines are a fully electronic fuel system for superior performance and low fuel consumption.
Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. A tropical radiator is supplied as standard as well as an ability to switch between ratings allowing one genset to run at either 50Hz or 60Hz.
Fuel consumption on our engines has been optimised for prime power and continuous running applications, making them a clean and cost effective solution.
Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals keep your maintenance costs as low as possible
| Gross Mechanical Output | 182-239 kWm |
| Typical Electrical Output | 200-220 kVA (135-200 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 200 kVA |
| Standby | 220 kVA |
| Prime | 135-180 kWe |
| Standby | 149-200 kWe |
| Emissions | EU Stage V, U.S. EPA Tier 4 Final |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 16.5:1 |
| Aspiration | Series turbocharged and air-to-air charge cooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | DOC+DPF+SCR |
| Typical Alternator Efficiency | 92% |
| Switchable | Yes |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation. |
| Standby Power | Power available at variable load in the event of a main power network failure. No overload is permitted. |
Among the other benefits of our 1200 Series EP engines are a fully electronic fuel system for superior performance and low fuel consumption.
Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. A tropical radiator is supplied as standard as well as an ability to switch between ratings allowing one genset to run at either 50Hz or 60Hz.
Fuel consumption on our engines has been optimised for prime power and continuous running applications, making them a clean and cost effective solution.
Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals keep your maintenance costs as low as possible
Data not available.