1706J-E93TAG

1706J-E93TAG

Overview

The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers.

Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.

Emissions - EU Stage V, EPA Tier 4 Final

Specifications

Units: 
Gross Mechanical Output 231-338 kWm
Typical Electrical Output 263-377 kVA (210-302 kWe)
Emissions EU Stage V, U.S. EPA Tier 4 Final
See more

Benefits & Features

Maximised Productivity

Maximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between EU Stage V certified products for the EU mobile genset
market and U.S. EPA Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.

Ease of Installation

Exceptional power density enables standardisation across numerous applications providing ease of
integration and service accessibility. Better packaging options ship loose or engine mounted aftertreatment. Simplified aftertreatment solution compatible with switchable Stage V and Tier 4 Final solution.

Cost of Ownership

The 1700 series offers fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a proven reliable core engine delivering low daily
operating costs.

  April 23, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 231-338 kWm
Typical Electrical Output 263-377 kVA (210-302 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 263-312 kVA
Standby 290-343 kVA
60 Hz Typical Electrical Output
Prime 273 kWe
Standby 302 kWe
Emission Standards
Emissions EU Stage V, U.S. EPA Tier 4 Final
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment DOC+DPF+SCR
Typical Alternator Efficiency 94%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Maximised Productivity

Maximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between EU Stage V certified products for the EU mobile genset
market and U.S. EPA Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.

Ease of Installation

Exceptional power density enables standardisation across numerous applications providing ease of
integration and service accessibility. Better packaging options ship loose or engine mounted aftertreatment. Simplified aftertreatment solution compatible with switchable Stage V and Tier 4 Final solution.

Cost of Ownership

The 1700 series offers fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a proven reliable core engine delivering low daily
operating costs.

Low Periodic Running Costs

Perkins engines are designed and developed with our customer in mind. Keeping service cost to a minimum ensures low periodic running costs.
This is achieved through 500 hour service intervals for oil and fuel as standard under all operating conditions.

Productive Life

The long productive life of our products is supported through the Perkins 12 month warranty as standard for prime power applications, and the 1500 hour or two year emissions warranty. For
further peace of mind, there is also the option to purchase Extended Service Contracts through Perkins Platinum Protection. Contact your
local distributor or visit www.perkins.com/en_GB/aftermarket/perkinsplatinum-protection.

High Quality as Standard

Perkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufactured in world-class facilities to ensure highest quality for your peace of
mind.

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Cooling system
    • Tropical radiator as standard ensures optimal cooling performances all year round in any state
    • 50:50 water glycol mix
  • Control system
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system. All connectors and wiring looms waterproof and designed to withstand harsh environments
  • Flywheels and flywheel housing
    • Flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Fuel filter, fuel transfer pump, fuel priming pump
  • Oil system
    • Aluminium sump

View 360