The 2500 Series engine has been developed using the latest engineering techniques and builds on the strengths of the already very successful 2000 Series family and addresses today’s uncompromising demands within the power generation industry. Developed from a proven heavy-duty industrial base these products offer superior performance and reliability.
The 2506D-E15TAG is a turbocharged and air-to-air charge-cooled, 6 cylinder diesel engine. Its premium features provide economic and durable standby duty, exceptional power-to-weight ratio resulting in exceptional fuel consumption and low gaseous emissions and advanced overall performance and reliability making this the prime choice for today’s power generation industry.
Variants certified against the requirements of EU Stage IIIA/U.S. EPA Tier 3 emissions standards for non-road mobile machinery, powered by constant speed engines.
| Gross Mechanical Output | 458-497 kWm |
| Typical Electrical Output | 500-550 kVA (400-440 kWe) |
| Emissions | EU IIIA, U.S. EPA Tier 3, China III |
Mechanically operated unit fuel injectors with advanced electronic control, combined with carefully matched
turbocharging, give excellent fuel atomisation which leads to exceptional low fuel consumption.
Developed and tested using the latest engineering techniques and finite element analysis for high reliability.
Low oil usage and low wear rates, high compression ratio ensures clean rapid starting in all conditions.
Exceptional power to weight ratio and compact size gives optimum power density for ease of installation and more
cost effective transportation.
Designed to provide excellent service access for ease of maintenance.
| Gross Mechanical Output | 458-497 kWm |
| Typical Electrical Output | 500-550 kVA (400-440 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 500 kVA |
| Standby | 550 kVA |
| Prime | 400 kWe |
| Standby | 450 kWe |
| Emissions | EU IIIA, U.S. EPA Tier 3, China III |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 16:1/17:1 |
| Aspiration | Turbocharged and air-to-air chargecooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 92% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Variable load. Unlimited hours usage with an average load factor of 80% of the published prime power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation. |
| Standby Power | Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted. |
Mechanically operated unit fuel injectors with advanced electronic control, combined with carefully matched
turbocharging, give excellent fuel atomisation which leads to exceptional low fuel consumption.
Developed and tested using the latest engineering techniques and finite element analysis for high reliability.
Low oil usage and low wear rates, high compression ratio ensures clean rapid starting in all conditions.
Exceptional power to weight ratio and compact size gives optimum power density for ease of installation and more
cost effective transportation.
Designed to provide excellent service access for ease of maintenance.
Data not available.