1706D-E93TAG

1706D-E93TAG

Overview

The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers. Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.
Emissions - U.S. EPA Tier 3.

Specifications

Units: 
Gross Mechanical Output 267-354 kWm
Typical Electrical Output 296-397 kVA (237-318 kWe)
Emissions US EPA Tier 3
See more

Benefits & Features

Durability and Reliability

A high power density product that combines dependable power and high efficiency coupled with proven core engine designs assures maximum durability, reliability and quiet operation.

Easier Installation

Designed to provide more flexibility to our customers and offer a simple plug and play product allowing for easier installation.

Cost of Ownership

With fuel consumption optimized to both prime power and continuous running applications and the requirement for no additional fluids or additives result in lower cost of ownership.

  March 13, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 267-354 kWm
Typical Electrical Output 296-397 kVA (237-318 kWe)
Rated Speed 1800 rpm
60 Hz Typical Electrical Output
Prime 237-288 kWe
Standby 261-318 kWe
Emission Standards
Emissions US EPA Tier 3
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 93%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Durability and Reliability

A high power density product that combines dependable power and high efficiency coupled with proven core engine designs assures maximum durability, reliability and quiet operation.

Easier Installation

Designed to provide more flexibility to our customers and offer a simple plug and play product allowing for easier installation.

Cost of Ownership

With fuel consumption optimized to both prime power and continuous running applications and the requirement for no additional fluids or additives result in lower cost of ownership.

Lifetime of low cost

Throughout the life of a Perkins engine, we provide access to genuine OE specification parts along with vee belts and 500-hour oil change intervals enable low‑cost maintenance.

Productive Life

Perkins offer a range of flexible solutions to help provide appropriate support, either to the OEM’s network or directly to the machine customer. Our information systems enable our distributors to quickly diagnose engine faults and identify the right parts supported by the Perkins logistics operation ablility to dispatch more than 45,000 different parts from stock, reaching the customer within 24 hours helping to maximise the productive life of your engine.

High Quality as Standard

Perkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufacctured in world class facilities to ensure highest quality for your peace of mind.

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Cooling system
    • Tropical radiator as standard ensures optimal cooling performances all year round in any state
    • 50:50 water glycol mix
  • Control system
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system. All connectors and wiring looms waterproof and designed to withstand harsh environments
  • Flywheels and flywheel housing
    • SAE1 flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Fuel filter, fuel transfer pump, fuel priming pump
  • Oil system
    • Aluminium sump

View 360