1103D-33G

1103D-33G

Overview

Our 1103 range of electric power engines provides cost effective power solutions for prime and standby generation. The engines also meet up to EU Stage IIIA/U.S. EPA Tier 3 equivalent emission standards. The compact 3 cylinder, 3.3 litre engines feature exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations.

Designed to comply with EU Stage IIIA/U.S. EPA Tier 3 emissions standards.

Specifications

Units: 
Gross Mechanical Output 30 - 38 kWm
Typical Electrical Output 32-40 kVA (25-32 kWe)
Emissions EU Stage IIIA
See more

Benefits & Features

Ease of maintenance

Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.

Easy transition

The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.

Oil and fuel filtration

The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.

  April 23, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 30 - 38 kWm
Typical Electrical Output 32-40 kVA (25-32 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 32 kVA
Standby 35 kVA
60 Hz Typical Electrical Output
Prime 29 kWe
Standby 32 kWe
Emission Standards
Emissions EU Stage IIIA
General
Number of Cylinders 3 vertical inline
Bore
Stroke
Displacement
Compression Ratio 19.25:1
Aspiration Naturally aspirated
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 89%
Switchable Yes
Engine Dimensions*
Length
Width
Dry Weight
ElectropaK Dimensions
Length
Width
Height
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Ease of maintenance

Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.

Easy transition

The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.

Oil and fuel filtration

The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.

Prime power generation

The 1103 range of electric power engines gives 28-68 kWm engine power with 30-59 kVA generator output.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
    • 12 volt shutdown solenoid energised to run
  • Cooling system
    • Mounted radiator and piping
    • Thermostatically controlled system with gear driven circulation pump and belt driven pusher fan
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 10/11½
    • SAE 3 flywheel housing
  • Fuel system
    • Next generation fuel filter
    • Rotary type pump
  • General
    • Front engine mounting brackets
  • Oil system
    • Wet sump with filler and dipstick
    • Spin-on oil filter

View 360