1104C-44G

1104C-44G

Overview

Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.

Designed to meet EU 2007 Stage II/U.S EPA Tier 2 emission standards.

Specifications

Units: 
Gross Mechanical Output 44-59 kVA (35-47 kWe)
Typical Electrical Output 39-54 kWm
Emissions EU Stage II/U.S. EPA Tier 2
See more

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  December 3, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 44-59 kVA (35-47 kWe)
Typical Electrical Output 39-54 kWm
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 43.7 kVA
Standby 48.2 kVA
60 Hz Typical Electrical Output
Prime 39.1 - 42.6 kWe
Standby 43.1 - 47.1 kWe
Emission Standards
Emissions EU Stage II/U.S. EPA Tier 2
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 19.3:1
Aspiration Naturally aspirated
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90%
Switchable Available for some power nodes
ElectropaK Dimensions
Length
Width
Height
Engine Dimensions*
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt shutdown solenoid energised to run
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
  • Cooling system
    • Mounted radiator and piping
    • Thermostatically controlled system with gear driven circulation pump and belt driven pusher fan
  • Flywheels and flywheel housing
    • Flywheel to SAE J620 size 10/11½
    • SAE No. 3 flywheel housing
  • Fuel system
    • Ecoplus fuel filter
    • Rotary type pump
  • General
    • Glow plug cold start aid
  • Oil system
    • Spin-on oil filter
    • Wet Cast iron sump with filler and dipstick

View 360