Our 1103 range of electric power engines provides cost effective power solutions for prime and standby generation. The engines also meet up to EU Stage IIIA/U.S. EPA Tier 3 equivalent emission standards. The compact 3 cylinder, 3.3 litre engines feature exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations.
Designed to comply with EU 2007 (EU 97/68/EC Stage II)/U.S. EPA Tier 2 emissions standards.| Gross Mechanical Output | 42 - 52 kWm |
| Typical Electrical Output | 46-59 kVA (37-47 kWe) |
| Emissions | EU Stage II/U.S. EPA Tier 2 |
Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.
The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.
The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.
| Gross Mechanical Output | 42 - 52 kWm |
| Typical Electrical Output | 46-59 kVA (37-47 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 46 kVA |
| Standby | 51 kVA |
| Prime | 42 kWe |
| Standby | 47 kWe |
| Emissions | EU Stage II/U.S. EPA Tier 2 |
| Number of Cylinders | 3 inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 18.23:1 |
| Aspiration | Turbocharged |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 90% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation. |
| Standby Power | Power available at variable load in the event of a main power network failure. No overload is permitted. |
Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.
The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.
The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.
The 1103 range of electric power engines gives 28-68 kWm engine power with 30-59 kVA generator output.
Data not available.