Our 4016 range gives you the versatility and heavy duty performance you need in today's power generation market. The Perkins 4016 engines feature 16 cylinders and a massive 61 litre displacement in both ElectropaK and Electro Unit variants. The 4016 range offers 1463-2263 kVA generator output. Our 4016 range engines have exceptional power-to-weight ratio and compact design, making them easy to transport and install.
The 4016TAG is specially tuned for improved load acceptance response in standby duty. It is turbocharged and air-to-air chargecooled. Designed for use in non-regulated territories.| Gross Mechanical Output | 1270-1937 kWm |
| Typical Electrical Output | 1463-2263 kVA (1170-1811 kWe) |
| Emissions | Fuel Optimised |
The Perkins 4016 range gives you 1400-2500 kVA generator output.
A key benefit of the 4016-61TRG engines is the option to have a remote cooling system, making it a great product for use in locations such as high-rise buildings. They are economical and durable, with excellent power-to-weight ratios, outstanding load acceptance and improved emissions.Options for your 4016 range diesel engines include:
• Tropical radiator, including water pipes, clips and hoses, fan, fan guards and belts • Immersion heater with thermostat| Gross Mechanical Output | 1270-1937 kWm |
| Typical Electrical Output | 1463-2263 kVA (1170-1811 kWe) |
| Rated Speed | 1500 rpm |
| Prime | 1844-2058 kVA |
| Standby | 2028-2263 kVA |
| Baseload | 1463-1634 kVA |
| Emissions | Fuel Optimised |
| Number of Cylinders | 16 Vee |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 13.6:1 |
| Aspiration | Turbocharged and air-to-air charge cooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 96% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Variable load. Unlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hour operation. |
| Standby Power | Limited to 500 hours annual usage with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power. |
| Baseload | Unlimited hours usage with an average load factor of 100% of the published baseload power. No overload is permitted on baseload power. |
The Perkins 4016 range gives you 1400-2500 kVA generator output.
A key benefit of the 4016-61TRG engines is the option to have a remote cooling system, making it a great product for use in locations such as high-rise buildings. They are economical and durable, with excellent power-to-weight ratios, outstanding load acceptance and improved emissions.Options for your 4016 range diesel engines include:
• Tropical radiator, including water pipes, clips and hoses, fan, fan guards and belts • Immersion heater with thermostatData not available.