403F-07G

403F-07G

Overview

The Perkins® 400 Series engine family continues to set new standards in the compact engine market. Developed alongside customers to fulfil their needs in the generator set market, they have been designed to comply with stringent emissions regulations for EU and USA. The 403 Product range offers a highly compact Perkins electro units and electropaKs to provide robust 3 cylinder diesel engines designed to provide economic and durable operation for prime power applications, hitting the key power nodes required by the power generation industry.

Specifications

Units: 
Gross Mechanical Output 5.1-5.6 kWm
Typical Electrical Output 5.4-5.9 kVA (4.3-4.7 kWe)
Emissions U.S. EPA Tier 4 Final
See more

Benefits & Features

Maximised productivity

Maximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between Stage V certified products for the EU mobile genset market and Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.

Ease of integration

The 400 Series offers a range of mechanical engines that are designed to be compact, simple to run under all conditions and easy to maintain. Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.

Minimise cost of ownership

The 400 Series mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership.

  October 6, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 5.1-5.6 kWm
Typical Electrical Output 5.4-5.9 kVA (4.3-4.7 kWe)
Rated Speed 1800 rpm
60 Hz Typical Electrical Output
Prime 4.0 kWe
Standby 5.0 kWe
Emission Standards
Emissions U.S. EPA Tier 4 Final
General
Number of Cylinders 3 inline
Bore
Stroke
Displacement
Compression Ratio 23.5:1
Aspiration Naturally aspirated
Combustion System Mechanical indirect injection
Rotation from Flywheel End Anti-clockwise
Cooling System Watercooled
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Maximised productivity

Maximised productivity by achieving key power nodes with clean rapid starting in all conditions whilst delivering impressive steady state and transient response. Options between Stage V certified products for the EU mobile genset market and Tier 4 Final certified products for the US mobile genset market ensures flexibility for our customers tailored to their needs.

Ease of integration

The 400 Series offers a range of mechanical engines that are designed to be compact, simple to run under all conditions and easy to maintain. Some features include spin-on filters and cassette-type fuel injection pumps for ease of integration and service accessibility.

Minimise cost of ownership

The 400 Series mechanical engine range offers optimised fuel consumption and low oil consumption whilst meeting the Stage V and Tier 4 Final emissions standards; all delivered from a reliable mechanical engine to minimise cost of ownership.

Low operating costs

Perkins engines are designed and developed with our customer in mind. Keeping service cost to a minimum ensures low periodic running costs. This is achieved through 500 hour service intervals for oil and fuel as standard under all operating conditions.

Long productive life

The long productive life of our products is supported through the Perkins 12 month warranty as standard for prime power applications, and the 1500 hour or two year emissions warranty. For further peace of mind, there is also the option to purchase Extended Service Contracts through Perkins Platinum Protection. Contact your local distributor or visit ww.perkins.com/en_
GB/aftermarket/perkins-platinum-protection.

Manufacturing quality

Perkins takes pride in manufacturing all products globally to the same high quality standard. All of our products are manufactured in world class facilities to ensure highest quality for your peace of mind.

Standard Equipment

  • Electro unit
  • Fuel filter, engine mounted
  • Fuel priming pump (manual)
  • Air filter, engine mounted
  • Starter motor
  • Battery charging alternator
  • Flywheel housing
  • Flywheel
  • Fan
  • Fan guard
  • Temperature and oil pressure for automatic stop/alarm configurable

View 360