The Perkins 403 range of electric power (EP) engines delivers the same compact benefits of its 2 cylinder stablemate, but takes a stride forward in terms of noise, refinement and power. The 3 cylinder range offers excellent power density and superb fuel economy and is designed to meet your power generation needs in both unregulated territories where extreme conditions are likely, and higher regulated territories with more stringent emissions standards.
The 403A-15G ElectropaK is a powerful but quiet 1.5 litre naturally aspirated 3 cylinder package that is designed for use in unregulated territories.| Gross Mechanical Output | 12.2-15.1 kWm |
| Typical Electrical Output | 13.1-16.2 kVA (10.4-12.9 kWe) |
| Emissions | Fuel Optimised |
The pressure on end users to reduce the fuel consumption of their machinery favours the 3 cylinder 403. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 403 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.
The reliability of the 403 range, its uncomplicated indirect injection fuel system, ease of installation and warranty offering all combine to keep your ownership costs to a minimum. As the 400 Series is built on a common engine platform, you can also upgrade easily and affordably.
| Gross Mechanical Output | 12.2-15.1 kWm |
| Typical Electrical Output | 13.1-16.2 kVA (10.4-12.9 kWe) |
| Rated Speed | 1500 rpm |
| Prime | 13.1-14.7 kVA |
| Standby | 14.5-16.2 kVA |
| Emissions | Fuel Optimised |
| Number of Cylinders | 3 inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 22.5:1 |
| Aspiration | Naturally aspirated |
| Combustion System | Indirect injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 87% |
| Switchable | Available for some power nodes |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation. |
| Standby Power | Power available at variable load in the event of a main power network failure. No overload is permitted. |
The pressure on end users to reduce the fuel consumption of their machinery favours the 3 cylinder 403. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 403 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.
The reliability of the 403 range, its uncomplicated indirect injection fuel system, ease of installation and warranty offering all combine to keep your ownership costs to a minimum. As the 400 Series is built on a common engine platform, you can also upgrade easily and affordably.
Data not available.