404D-22TAG

404D-22TAG

Overview

The Perkins 404 range of electric power (EP) engines is the largest, most refined member of the 400 Series. The 4 cylinder, 2.2 litre 404 offers improvements such as reduced noise, vibration and harshness (NVH). Offering the same customer benefits as the wider 400 family – such as reliability, cold-start capability, low operating costs, excellent fuel economy and compact, clever design – the 404 makes a smart choice for customers in the generator set market across unregulated and EU Stage IIIA/U.S. EPA Tier4 interim territories.The 404D-22TAG ElectropaK is a powerful but quiet 2.2 litre turbocharged aftercooled 4 cylinder compact package. It's designed to meet UN ECE R96 Stage IIIA constant speed and U.S. EPA Stationary Emergency Engine emissions standards.

Specifications

Units: 
Gross Mechanical Output 34.4-36.3 kWm
Typical Electrical Output 37-40 kVA (29-32 kWe)
Emissions UN ECE R96 Stage IIIA constant speed and U.S. EPA Stationary Emergency Engine
See more

Benefits & Features

A life-time of low cost

Reliability, superb fuel economy, ease of installation and trusted components all combine to keep your cost of ownership to a minimum. Cost-saving aftertreatment options are also available.

Powerful, quiet and refined

The 404 range of engines give 20-40 kVA generator output, along with the extra refinement and noise reduction that 4 cylinder engines provide. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 404 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.

  August 15, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 34.4-36.3 kWm
Typical Electrical Output 37-40 kVA (29-32 kWe)
Rated Speed 1800 rpm
60 Hz Typical Electrical Output
Prime 29.2 kWe
Standby 32.1 kWe
Emission Standards
Emissions UN ECE R96 Stage IIIA constant speed and U.S. EPA Stationary Emergency Engine
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 23.3:1
Aspiration Turbocharged aftercooled
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Note 2 ESE (1800 rpm) only - Emergency Stationary Equipment
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

A life-time of low cost

Reliability, superb fuel economy, ease of installation and trusted components all combine to keep your cost of ownership to a minimum. Cost-saving aftertreatment options are also available.

Powerful, quiet and refined

The 404 range of engines give 20-40 kVA generator output, along with the extra refinement and noise reduction that 4 cylinder engines provide. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 404 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
    • Electronic Shut Off Solenoid (ESOS) 12 volt energised to run
  • Cooling system
    • Coolant temperature switch
    • Mounted radiator, piping and guards
    • Thermostatically controlled system with belt driven coolant pump and pusher fan
  • Flywheels and flywheel housing
    • 1800 rev/min
    • Flywheel housing SAE 4 long
    • High inertia flywheel to SAE J620 size 7½ heavy
  • Fuel system
    • Electronically governed cassette type fuel injection pump
    • Split element fuel filter
  • General
    • Front and rear engine mounting bracket
    • Glow plug cold start aid and heater/starter switch
  • Oil system
    • Oil pressure switch
    • Spin-on full flow lubricating oil filter
    • Wet steel sump with filler and dipstick

View 360