1103A-33TG

1103A-33TG

Overview

Our 1103 range of electric power engines provides cost effective power solutions for prime and standby generation. The engines also meet up to EU Stage IIIA/U.S. EPA Tier 3 equivalent emission standards. The compact 3 cylinder, 3.3 litre engines feature exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 42 - 70 kWm
Typical Electrical Output 45-75 kVA (36-60 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Ease of maintenance

Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.

Easy transition

The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.

Oil and fuel filtration

The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.

  April 23, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 42 - 70 kWm
Typical Electrical Output 45-75 kVA (36-60 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 45 - 60 kVA
Standby 50 - 66 kVA
60 Hz Typical Electrical Output
Prime 43 - 55 kWe
Standby 47- 60 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 3 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17.3:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 89%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours of operation.
Standby Power Limited to 500 hours annual usage, up to 300 hours of which may be continuous running. No overload is permitted.

Benefits & Features

Ease of maintenance

Models in the range are either naturally aspirated or turbocharged to give you the extra power you need. The engines have mechanical fuel injection, giving you ease of maintenance with 500 hour service intervals.

Easy transition

The range also shares common installation with other models in the 1100 Series so when you need to upgrade your application for more power, the transition is a simple process.

Oil and fuel filtration

The high quality oil and fuel filtration on our 1103 range produces an engine that is reliable and durable.

Prime power generation

The 1103 range of electric power engines gives 28-68 kWm engine power with 30-59 kVA generator output.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
    • 12 volt shutdown solenoid energised to run
  • Cooling system
    • Mounted radiator and piping
    • Thermostatically controlled system with gear driven circulation pump and belt driven pusher fan
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 10/11½
    • SAE 3 flywheel housing
  • Fuel system
    • Next generation fuel filter
    • Rotary type pump
  • General
    • Front engine mounting brackets
  • Oil system
    • Wet sump with filler and dipstick
    • Spin-on oil filter

View 360