1104D-E44TAG

1104D-E44TAG

Overview

Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.

Designed to meet EU Stage IIIA and U.S. EPA Tier 3 emission standards.

Specifications

Units: 
Gross Mechanical Output 78-120 kWm
Typical Electrical Output 80-125 kVA (64-100 kWe)
Emissions EU Stage IIIA/U.S. EPA Tier 3
See more

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  March 12, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 78-120 kWm
Typical Electrical Output 80-125 kVA (64-100 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 80.0-100.0 kVA
Standby 88.0-110.0 kVA
60 Hz Typical Electrical Output
Prime 72.7-90.9 kWe
Standby 80.0-100.0 kWe
Emission Standards
Emissions EU Stage IIIA/U.S. EPA Tier 3
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 16.7:1
Aspiration Turbocharged air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Note 2 ESE (1800 rpm) only - Emergency Stationary Equipment
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbocharger
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
  • Cooling system
    • 22 inch belt driven pusher fan and guards
    • Radiator (incorporating air-to-air charge cooler)
    • Water pump
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 10/11½
    • SAE No. 3 flywheel housing
  • Fuel system
    • Electronic governing (conforms to Class G3 ISO 8528-5)
    • Fuel filter
  • General
    • Glow plug start aid
  • Oil system
    • Oil filter
    • Wet cast iron sump with filler and dipstick

View 360