1104D-44TG

1104D-44TG

Overview

Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.

1104D-44TG ELECTROPAK ENGINE

4.4 litre

60-71 kVA

Designed to meet U.S. EPA Tier 3 emission standards

Specifications

Units: 
Gross Mechanical Output 56-69 kWm
Typical Electrical Output 60-73 kVA (48-58 kWe)
Emissions EU Stage IIIA/U.S. EPA Tier 3
See more

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  March 2, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 56-69 kWm
Typical Electrical Output 60-73 kVA (48-58 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 60.0 kVA
Standby 66.0 kVA
60 Hz Typical Electrical Output
Prime 52.0 kWe
Standby 56.7-58.0 kWe
Emission Standards
Emissions EU Stage IIIA/U.S. EPA Tier 3
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 18.2:1-19.3:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Note 2 ESE (1800 rpm) only - Emergency Stationary Equipment
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbocharger
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
  • Cooling system
    • Belt driven pusher fan and guards
    • Mounted radiator and piping
    • Water pump
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 10/11
    • SAE No. 3 flywheel housing
  • Fuel system
    • Fuel filter
    • Rotary type pump
  • General
    • Glow plug start aid
  • Oil system
    • Oil filter
    • Wet cast iron sump with filler and dipstick

View 360