Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.
1104C-44TG ELECTROPAK ENGINE 4.4 litre60-67 kVADesigned to meet EU 2007 Stage II/U.S EPA Tier 2 emission standards| Gross Mechanical Output | 56-62 kWm |
| Typical Electrical Output | 60-67 kVA (48-53 kWe) |
| Emissions | EU Stage II/U.S. EPA Tier 2 |
With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.
Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.
| Gross Mechanical Output | 56-62 kWm |
| Typical Electrical Output | 60-67 kVA (48-53 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 60.4 kVA |
| Standby | 66.7 kVA |
| Prime | 54.3 kWe |
| Standby | 60 kWe |
| Emissions | EU Stage II/U.S. EPA Tier 2 |
| Number of Cylinders | 4 inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 18.2:1 |
| Aspiration | Turbocharged |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 90% |
| Switchable | Yes |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation. |
| Standby Power | Power available at variable load in the event of a main power network failure. No overload is permitted. |
With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.
Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.
Data not available.