The 6 cylinder, 7 litre Perkins 1106 range of ElectropaK engines gives you all the power you need for electric power generation. The engines in the range share a common platform with the option of mechanical and common rail fuel systems enabling use of the same platform over different emissions territories. Reliable, dependable and with a low cost of ownership, the engines can cope with variations in fuel quality that occur in different parts of the world.
Designed for use in unregulated territories.| Gross Mechanical Output | 127-160 kWm |
| Typical Electrical Output | 135-169 kVA (108-135 kWe) |
| Emissions | Fuel Optimised |
The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.
With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.
Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.
| Gross Mechanical Output | 127-160 kWm |
| Typical Electrical Output | 135-169 kVA (108-135 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 135.0 kVA |
| Standby | 150.0 kVA |
| Prime | 121.5 kWe |
| Standby | 135.0 kWe |
| Emissions | Fuel Optimised |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 18.2:1 |
| Aspiration | Turbocharged |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 91% |
| Switchable | No |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Unlimited hours usage, with an average load factor of 80 percent over each 24 hour period. A 10 percent overload is available for 1 hour in every12 hours operation. |
| Standby Power | Limited to 500 hours annual usage, with an average load factor of 80 percent of the published Standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on Standby power. |
The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.
With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.
Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.
Data not available.