1104A-44TG

1104A-44TG

Overview

Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 59.6 -94.5 kWm
Typical Electrical Output 65-100 kVA (52-80 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  March 12, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 59.6 -94.5 kWm
Typical Electrical Output 65-100 kVA (52-80 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 65-80 kVA
Standby 71.5-88 kVA
60 Hz Typical Electrical Output
Prime 60.8-73 kWe
Standby 66.9-80.3 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 4 vertical inline
Bore
Stroke
Displacement
Compression Ratio 17.25:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 89%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Engine Dimensions*
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
    • 12 volt shutdown solenoid energised to run
  • Cooling system
    • Mounted radiator and piping
    • Thermostatically controlled system with gear-driven circulation pump and belt-driven pusher fan
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 10/11½
    • SAE 3 flywheel housing
  • Fuel system
    • Ecoplus fuel filter
    • Rotary type pump
  • General
    • Glow plug cold start aid
  • Oil system
    • Wet sump with filler and dipstick
    • Spin-on oil filter

View 360