1106D-E70TAG

1106D-E70TAG

Overview

The 6 cylinder, 7 litre Perkins 1106 range of ElectropaK engines gives you all the power you need for electric power generation. The engines in the range share a common platform with the option of mechanical and common rail fuel systems enabling use of the same platform over different emissions territories. Reliable, dependable and with a low cost of ownership, the engines can cope with variations in fuel quality that occur in different parts of the world.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 136-209 kWm
Typical Electrical Output 123-219 kVA (114-175 kWe)
Emissions EU Stage IIIA/U.S. EPA Tier 3
See more

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

  March 12, 2026

Specifications

Units: 
Total Power Range
Gross Mechanical Output 136-209 kWm
Typical Electrical Output 123-219 kVA (114-175 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 123.0-180.0 kVA
Standby 135.0-200.0 kVA
60 Hz Typical Electrical Output
Prime 130.0-182.0 kWe
Standby 143.0-200.0 kWe
Emission Standards
Emissions EU Stage IIIA/U.S. EPA Tier 3
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.8:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 91-92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Note 2 ESE (1800 rpm) only - Emergency Stationary Equipment
Definitions
Prime Power Unlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation.
Standby Power Limited to 500 hours annual usage, with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

Standard Equipment

  • Air inlet system
    • Air cleaner and bracket
    • Exhaust manifold
    • Induction manifold
  • Control system
    • Alternator
    • Starter motor
  • Cooling system
    • Tropical radiator pipes and guards
  • Flywheels and flywheel housing
    • Flywheel and starter ring
  • Fuel system
    • Fuel filter
  • General
    • Cold start aids
    • Engine mountings
  • Oil system
    • Lubricating oil sump
    • Oil filter

View 360