Although the Perkins 2800 range of diesel engines caters for both prime and standby generation, the engines are proving particularly popular for the standby market sector. They can deliver 514-652 kWm engine power and 591-750 kVA generator output, along with mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. And, with flexible packaging, the Perkins 2800 range will fit into whatever space you have available within your equipment.
This engine is designed for use in unregulated territories.| Gross Mechanical Output | 540-678 kWm |
| Typical Electrical Output | 600-750 kVA (480-600 kWe) |
| Emissions | Fuel Optimised |
Options for your 2800 range of engines include:
• 110 volt/240 volt immersion heater • Additional speed sensor • Temperature and pressure sensors for gauges • Electric hours counter • Air filter rain hood • Twin starters/facility for second starter • Tool kitThe engines in our 2800 range have mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging. They give the engines excellent fuel atomisation and combustion and good fuel economy. The electronic control of the injected fuel also contributes to low emissions.
Our engines in the 2800 range give you: • Reliable power • Low oil usage • Low wear rates • High compression ratios to ensure clean, rapid starting in all conditions Our ElectropaK 2800 range of engines is delivered to you with the radiator and air cleaner system already built in, allowing you to simply bolt the engine down, connect it up and start generating. With exceptional power-to-weight ratios and compact size, the 2800 range engines are easy to transport and install, while providing you with excellent service access for ease of maintenance.| Gross Mechanical Output | 540-678 kWm |
| Typical Electrical Output | 600-750 kVA (480-600 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 600-650 kVA |
| Standby | 660-700 kVA |
| Prime | 500-545 kWe |
| Standby | 550-600 kWe |
| Emissions | Fuel Optimised |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 14.5:1 |
| Aspiration | Parallel Turbocharged and air-to-air charge cooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 92% |
| Switchable | Yes |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Variable load. Unlimited hours usage with an average load factor of 80% of the published prime power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation. |
| Standby Power | Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted. |
Options for your 2800 range of engines include:
• 110 volt/240 volt immersion heater • Additional speed sensor • Temperature and pressure sensors for gauges • Electric hours counter • Air filter rain hood • Twin starters/facility for second starter • Tool kitThe engines in our 2800 range have mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging. They give the engines excellent fuel atomisation and combustion and good fuel economy. The electronic control of the injected fuel also contributes to low emissions.
Our engines in the 2800 range give you: • Reliable power • Low oil usage • Low wear rates • High compression ratios to ensure clean, rapid starting in all conditions Our ElectropaK 2800 range of engines is delivered to you with the radiator and air cleaner system already built in, allowing you to simply bolt the engine down, connect it up and start generating. With exceptional power-to-weight ratios and compact size, the 2800 range engines are easy to transport and install, while providing you with excellent service access for ease of maintenance.Data not available.