Part of our 2000 Series, the 6 cylinder Perkins 2200 range diesel engine is ideal for your power generation requirements from 350-500 kVA, whether prime or standby power. Among the features and benefits of the 2000 Series are flexible packaging to cater for the space you have available, mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. You'll find our 2200 range gives the performance and economy you need.
Mechanically operated fuel injectors with electronic control. Does not comply with harmonised international emission limits.| Gross Mechanical Output | 324-461 kWm |
| Typical Electrical Output | 350-500 kVA (280-400 kWe) |
| Emissions | Fuel Optimised |
With exceptional power-to-weight ratios and compact size, our 2200 range engines are easy to transport and install and they provide excellent service access for ease of maintenance.
Engines in our ElectropaK 2200 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.With mechanically operated unit fuel injectors with electronic control and carefully matched turbocharging, our 2200 range engines give you excellent fuel atomisation and combustion with optimum economy. The electronic control of fuel injected results in low emissions.
The engines deliver the reliable power you need. Low oil usage, low wear rates and high compression ratios mean you will get reliable, clean and rapid starting in all conditions.| Gross Mechanical Output | 324-461 kWm |
| Typical Electrical Output | 350-500 kVA (280-400 kWe) |
| Rated Speed | 1500/1800 rpm |
| Prime | 350-400 kVA |
| Standby | 400-450 kVA |
| Prime | 320-350 kWe |
| Standby | 350-400 kWe |
| Emissions | Fuel Optimised |
| Number of Cylinders | 6 vertical inline |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 16.3:1 |
| Aspiration | Turbocharged and air-to-air charge cooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Cooling System | Liquid |
| Aftertreatment | - |
| Typical Alternator Efficiency | 92% |
| Switchable | Yes |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
| Prime Power | Variable load, Unlimited hours usage with an average load factor of 70% of the published prime power rating over each 24 hour period, A 10% overload is available for 1 hour in every 12 hours of operation. |
| Standby Power | Variable load, Limited to 500 hours annual usage up to 300 hours of which may be continuous running, No overload is permitted. |
With exceptional power-to-weight ratios and compact size, our 2200 range engines are easy to transport and install and they provide excellent service access for ease of maintenance.
Engines in our ElectropaK 2200 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.With mechanically operated unit fuel injectors with electronic control and carefully matched turbocharging, our 2200 range engines give you excellent fuel atomisation and combustion with optimum economy. The electronic control of fuel injected results in low emissions.
The engines deliver the reliable power you need. Low oil usage, low wear rates and high compression ratios mean you will get reliable, clean and rapid starting in all conditions.Data not available.