1206F-E70TTAGNon-Current

1206F-E70TTAG

Overview

Perkins 1200 Series electric power engines deliver the power you need, when you need it. From hospitals to hotels, icy wastelands to scorching deserts, construction sites to factories – our engines provide the reliability, low operating costs and exceptional performance you need. Engines range from 4.4 to 7 litre, are turbocharged and chargecooled for extra power and load acceptance, while meeting the latest stringent emissions standards.

1206F-E70TTAG Diesel Engine – ElectropaK

7 litre

169-250 kVA

Designed to meet U.S. EPA Tier 4 Final emissions standards

Specifications

Units: 
Gross Mechanical Output 167-239 kWm
Typical Electrical Output 169-250 kVA (135-200 kWe)
Emissions U.S. EPA Tier 4 Final
See more

Benefits & Features

Cutting-edge technology

Among the other benefits of our 1200 Series EP engines are a fully electronic fuel system for superior performance and low fuel consumption.

Industry leading flexibility

Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. A tropical radiator is supplied as standard.

Lifetime of low cost

Fuel consumption on our engines has been optimised for prime power and continuous running applications, making them a clean and cost effective solution. Your running costs are also lowered by the fact that no additional fluids or additives are required to run or maintain your engine.

Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.

  March 21, 2025

Specifications

Units: 
Total Power Range
Gross Mechanical Output 167-239 kWm
Typical Electrical Output 169-250 kVA (135-200 kWe)
Rated Speed 1800 rpm
60 Hz Typical Electrical Output
Prime 135-180 kWe
Standby 150-200 kWe
Emission Standards
Emissions U.S. EPA Tier 4 Final
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.5:1
Aspiration Series turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment DOC+DPF+SCR
Typical Alternator Efficiency 92%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Diameter
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Cutting-edge technology

Among the other benefits of our 1200 Series EP engines are a fully electronic fuel system for superior performance and low fuel consumption.

Industry leading flexibility

Perkins is proud to offer unrivalled flexibility and our EP engines are no exception. A tropical radiator is supplied as standard.

Lifetime of low cost

Fuel consumption on our engines has been optimised for prime power and continuous running applications, making them a clean and cost effective solution. Your running costs are also lowered by the fact that no additional fluids or additives are required to run or maintain your engine.

Hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals also keep your maintenance costs as low as possible.

Standard Equipment

  • Aftertreatment technology
    • 3ʺ flex pipe connection kit with rotatable elbow for 60° and 90° RS inlet flexibility
    • DOC - Diesel Oxidation Catalyst
    • DPF - Diesel Particulate Filter
    • Passive regeneration system
    • SCR - Selective Catalytic Reduction
  • Air inlet system
    • Standard air cleaners
  • Cooling system
    • 50:50 water glycol mix
    • Tropical radiator as standard ensures optimal cooling performances all year round in any state
  • Control system
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
  • Flywheels and flywheel housing
    • Includes SAE No. 2 and SAE No. 3 flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Innovative filter design to ensure maximum protection of the engine
  • Oil system
    • Flat bottomed, isolated, aluminum sump
  • Standard emissions control equipment
    • NRS – NOx Reduction System

View 360