The 4006-E23TRS 6-cylinder spark ignition gas engine offers high performance, dependability and reliability whilst meeting the market’s increasingly stringent emission requirements. The 4006-E23TRS is a turbocharged, air to water charge cooled, 6 cylinder inline engine, designed for operation on a wide range of methane based gases.
Mechanical Output | 322/423 kWm |
Electrical Output | 310/408 kWe |
Emissions | This engine does not comply to Harmonised International Regulated Emissions Limits |
Utilises advanced combustion technology to deliver durable and reliable power
• High commonality of components with other engines in the 4000 Series family for reduced stocking levels • Individual large valve cylinder heads with matched deep bowl pistons for greater swirl, achieve high mechanical efficiencyDeveloped and tested using the latest engineering techniques
• Piston temperatures controlled by an advanced gallery jet cooling system • Extended durability and attention to reducing servicing with extended component life add benefit of the reduced whole life cost • Robust to varying gas qualityExceptional power-to-weight ratio and compact size give optimum power density for ease of transportation and installation
• In excess of 40% mechanical efficiency • Designed to provide excellent service access for ease of maintenance • All engines in the 4000 Series family are capable of meeting the NOx requirements of TA LuftEmissions | This engine does not comply to Harmonised International Regulated Emissions Limits |
Bore | — |
Stroke | — |
Displacement | — |
Aspiration | Turbocharged and air-to-water charge cooled |
Rotation from Flywheel End | Anti-clockwise |
Compression Ratio | 14:01 |
Number of Cylinders | 6 inline |
Combustion System | Spark ignited |
Cooling System | Liquid |
Height - Engine Only Dimension | — |
Dry Weight - Engine Only | — |
Length - Engine Only Dimension | — |
Width - Engine Only Dimension | — |
Mechanical Output | 322/423 kWm |
Electrical Output | 310/408 kWe |
Rated Speed | 1500 rpm |
Height | — |
Length | — |
Dry Weight | — |
Width | — |
Utilises advanced combustion technology to deliver durable and reliable power
• High commonality of components with other engines in the 4000 Series family for reduced stocking levels • Individual large valve cylinder heads with matched deep bowl pistons for greater swirl, achieve high mechanical efficiencyDeveloped and tested using the latest engineering techniques
• Piston temperatures controlled by an advanced gallery jet cooling system • Extended durability and attention to reducing servicing with extended component life add benefit of the reduced whole life cost • Robust to varying gas qualityExceptional power-to-weight ratio and compact size give optimum power density for ease of transportation and installation
• In excess of 40% mechanical efficiency • Designed to provide excellent service access for ease of maintenance • All engines in the 4000 Series family are capable of meeting the NOx requirements of TA LuftData not available.