The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers. Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.
Emissions - fuel optimised.
Gross Mechanical Output | 276 - 358 kWm |
Typical Electrical Output | 307 - 395 kVA (246 - 316 kWe) |
Emissions | Fuel optimised |
World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.
To find more, visit: www.perkins.com/powerdensity
Tropical radiator is supplied as standard.
Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs.
Vee belts and 500-hour oil change intervals enable low‑cost maintenance.
Perkins Platinum Protection – there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period.
Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html
Gross Mechanical Output | 276 - 358 kWm |
Typical Electrical Output | 307 - 395 kVA (246 - 316 kWe) |
Rated Speed | 1500/1800 rpm |
Prime | 307-347 kVA |
Standby | 339-384 kVA |
Prime | 286 kWe |
Standby | 316 kWe |
Emissions | Fuel optimised |
Number of Cylinders | 6 vertical inline |
Bore | — |
Stroke | — |
Displacement | — |
Compression Ratio | 16.5:1 |
Aspiration | Turbocharged aftercooled |
Combustion System | Direct injection |
Rotation from Flywheel End | Anti-clockwise |
Cooling System | Liquid |
Aftertreatment | - |
Typical Alternator Efficiency | 92% |
Switchable | Yes |
Length | — |
Width | — |
Height | — |
Dry Weight | — |
Note 1 | *Final dimensions dependent on selected options |
Prime Power | Unlimited hours usage with an average load factor of 70% of the published prime |
Standby Power | Limited to 500 hours annual usage with an average load factor of 70% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power. |
World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance.
To find more, visit: www.perkins.com/powerdensity
Tropical radiator is supplied as standard.
Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs.
Vee belts and 500-hour oil change intervals enable low‑cost maintenance.
Perkins Platinum Protection – there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period.
Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html
Data not available.