1506A-E88TAG

1506A-E88TAG

Overview

The Perkins 1500 Series gives electric power customers the perfect balance of low ownership costs, world-class power density and dependable performance. With a proven, validated core, robust fuel system and excellent capability at altitude and in intense heat, these engines provide an ideal solution for customers operating in tough climate conditions in unregulated territories.

This engine does not comply to Harmonised International Regulated Emissions Limits.

Specifications

Units: 
Gross Mechanical Output 192-358 kWm
Typical Electrical Output 207-389 kVA (166-312 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Greater functionality

A great feature of the series is the ease with which users can move between 50-60 Hz power frequencies. So if you're a rental company shipping from Lebanon to Saudi Arabia, for example, you just flick a switch to meet local standards. There's no technician to call, making life easier for you and the operator.

All the engines in the 1500 Series benefit from our electric power warranty of one year unlimited hours or two years with up to 500 hours use per year. Your engine will also be supported by our highly trained global distributor network, who will ensure it keeps running whenever and wherever it's used.

Lower operating costs

The 1500 Series in designed to provide low cost of ownership, simple maintenance and reduced downtime. Oil change intervals are set at 500 hours as standard. One of its most impressive benefits is a fuel saving of up to seven percent on previous models. This is significant in terms of reducing ownership and operating costs. In fact, five to seven years of fuel savings at this level will pay for the entire cost of the engine.

Performance you can rely on

Our 1500 Series has world-class power density that is achieved using a hydraulic actuated unit injection (HEUI) fuel system. This makes the engine robust enough for any territory as it can cope with the variation in fuel quality around the world. The engines are also designed to provide reliable power even in the most extreme climates and performed above and beyond expectations in ambient testing. It also has an improved capability of up to eight percent at altitude making it a durable and dependable performer.

  May 31, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 192-358 kWm
Typical Electrical Output 207-389 kVA (166-312 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 207-308 kVA
Standby 228-337 kVA
60 Hz Typical Electrical Output
Prime 198-282 kWe
Standby 218-312 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.1:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load of 70% of the published prime power rating. A 10% overload is available for 1 hour in every 12 hours of operation.
Standby Power Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted.

Benefits & Features

Greater functionality

A great feature of the series is the ease with which users can move between 50-60 Hz power frequencies. So if you're a rental company shipping from Lebanon to Saudi Arabia, for example, you just flick a switch to meet local standards. There's no technician to call, making life easier for you and the operator.

All the engines in the 1500 Series benefit from our electric power warranty of one year unlimited hours or two years with up to 500 hours use per year. Your engine will also be supported by our highly trained global distributor network, who will ensure it keeps running whenever and wherever it's used.

Lower operating costs

The 1500 Series in designed to provide low cost of ownership, simple maintenance and reduced downtime. Oil change intervals are set at 500 hours as standard. One of its most impressive benefits is a fuel saving of up to seven percent on previous models. This is significant in terms of reducing ownership and operating costs. In fact, five to seven years of fuel savings at this level will pay for the entire cost of the engine.

Performance you can rely on

Our 1500 Series has world-class power density that is achieved using a hydraulic actuated unit injection (HEUI) fuel system. This makes the engine robust enough for any territory as it can cope with the variation in fuel quality around the world. The engines are also designed to provide reliable power even in the most extreme climates and performed above and beyond expectations in ambient testing. It also has an improved capability of up to eight percent at altitude making it a durable and dependable performer.

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbocharger
  • Cooling system
    • Air-to-air charge cooler incorporated in radiator
    • Mounted belt driven pusher fan
    • Radiator supplied loose with all guards and pipes
    • Thermostatically controlled with belt driven, circulating pump and belt-drive fan
  • Electrical equipment
    • 24 volt starter motor and 24 volt 45 amp alternator with DC output
    • ECM mounted on engine with wiring looms and sensors
  • Flywheels and flywheel housing
    • Aluminium SAE 1 flywheel housing
    • High inertia flywheel to SAE 1 J620 Size 355.6 mm (14 in)
  • Fuel system
    • Electronic governing to ISO 8528-5 with stand-alone isochronous and load-sharing capabilities
    • Fuel filter, fuel transfer pump, fuel priming pump
    • HEUI fuel system with full authority electronic control
    • Spin on primary, secondary and water filter separator
  • Mountings
    • Front engine mounting bracket
  • Oil system
    • Full flow spin-on filters
    • Oil pump gear driven
    • Wet full aluminium sump with filler and dipstick

View 360