4016-61TRG

4016-61TRG

Overview

Our 4016 range gives you the versatility and heavy duty performance you need in today's power generation market. The Perkins 4016 engines feature 16 cylinders and a massive 61 litre displacement in both ElectropaK and Electro Unit variants. The 4016 range offers 1400-2500 kVA generator output. Our 4016 range engines have exceptional power-to-weight ratio and compact design, making them easy to transport and install.

The 4016-61TRG is quad turbocharged and air-to-water chargecooled.

Designed for use in non-regulated territories

Specifications

Units: 
Gross Mechanical Output 1269-2183 kWm
Typical Electrical Output 1400-2500 kVA (1120-2000 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Advanced gallery jet cooling system

The Perkins 4016 range gives you 1400-2500 kVA generator output.

A key benefit of the 4016-61TRG engines is the option to have a remote cooling system, making it a great product for use in locations such as high-rise buildings.

They are economical and durable, with excellent power-to-weight ratios, outstanding load acceptance and improved emissions.

Optional equipment

Options for your 4016 range diesel engines include:

•    Tropical radiator, including water pipes, clips and hoses, fan, fan guards and belts

•    Immersion heater with thermostat

  May 31, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 1269-2183 kWm
Typical Electrical Output 1400-2500 kVA (1120-2000 kWe)
Rated Speed 1500 rpm
50 Hz Typical Electrical Output
Prime 1850-2250 kVA
Standby 2000-2500 kVA
Baseload 1400-1800 kVA
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 16 Vee
Bore
Stroke
Displacement
Compression Ratio 13.0:1
Aspiration Quad turbocharged and air-to-water charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 95-96%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load factor of 80% of the published prime power over each 24 hour period. A 10% overload is available for 1 hour in every 12 hour operation.
Standby Power Limited to 500 hours annual usage with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.
Baseload Unlimited hours usage with an average load factor of 100% of the published baseload power. No overload is permitted on baseload power.

Benefits & Features

Advanced gallery jet cooling system

The Perkins 4016 range gives you 1400-2500 kVA generator output.

A key benefit of the 4016-61TRG engines is the option to have a remote cooling system, making it a great product for use in locations such as high-rise buildings.

They are economical and durable, with excellent power-to-weight ratios, outstanding load acceptance and improved emissions.

Optional equipment

Options for your 4016 range diesel engines include:

•    Tropical radiator, including water pipes, clips and hoses, fan, fan guards and belts

•    Immersion heater with thermostat

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbochargers
  • Cooling system
    • Powder coated radiator comprising: water radiator; air charge cooled radiator; fuel oil cooling (optional); all pipes, hoses and clips; fan; pulleys; fan belts and safety guards
    • System designed for ambients up to 50ºC (122ºF)
    • Two triple thermostats
  • Electrical equipment
    • 24 volt starter motor and 24 volt alternator with integral regulator and DC output
    • Air shut off valve wiring harness – fully wired
    • Turbine inlet temperature shutdown switch
    • Twin high coolant temperate shutdown switches
    • Twin low oil pressure shutdown switches
  • Flywheels and flywheel housing
    • Flywheel to SAE J620 size 18, 533.4 mm (21 in)
    • SAE 00 flywheel housing
  • Fuel system
    • Direct fuel injection system, fuel lift pump
    • Full flow spin-on fuel oil filters
  • Governing
    • Governing to ISO 8528-5 class G2 with isochronous capability
  • Oil system
    • Full flow spin-on oil filters
    • Wet sump with filler and dipstick

View 360