4006-23TAG

4006-23TAG

Overview

The 6 cylinder Perkins 4006 range gives you the versatility you need in today's power generation market. The range's diesel ElectropaK engines/Electro Units deliver 750-900 kVA and are supplied with or without radiator and air cleaner. This engine has proven reliability in prime and standby installations in all of the key sectors, such as manufacturing facilities, hospitals, and data centres. The 4006 engines have exceptional power-to-weight ratios and compact designs, making them simple to transport and install.

Designed to meet ½ TA Luft (1986) emission standards

Specifications

Units: 
Gross Mechanical Output 531-886 kWm
Typical Electrical Output 595-1000 kVA (476-800 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Dependable power

•    Individual 4 valve cylinder heads giving optimised gas flows

•    Unit fuel injectors ensure ultra fine fuel atomisation and hence controlled rapid combustion

•    Commonality of components with other engines in the 4000 Series family for reduced stocking levels

•    Capable emissions of 1/2 TA Luft (1986)

Low operating costs

•    Oil change service intervals are set at 500 hours as standard

•    Designed to provide low cost of ownership, simple maintenance and reduced downtime

•    Class leading warranty.

Prime power - 12 months unlimited hours. For engines that operate less than 6,000 hours the warranty is available for two years or until the application reaches 6,000 hours (whichever is sooner).

Standby power - three years or 1,500 hours (whichever is sooner).

•    Perkins Platinum Protection - comprehensive cover from as little as 5 percent* of the cost of your engine. Talk to your local distributor or visit www.perkins.com/platinum protection for more details

World class product support

•    Our experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their disposal, covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine

•    Perkins actively pursues product support excellence by insisting our distribution network invest in their territory to provide customers with a consistent quality of support across the globe

•    Throughout the entire life of a Perkins engine, we provide access to genuine parts giving 100% reassurance that you receive the very best in terms of quality for lowest possible cost, wherever your Perkins powered machine is operating in the world. To find your local distributor: www.perkins.com/distributor

  November 7, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 531-886 kWm
Typical Electrical Output 595-1000 kVA (476-800 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 746-802 KVA
Standby 820-898 KVA
Baseload 595-637 kVA
60 Hz Typical Electrical Output
Prime 600-722 kWe
Standby 660-800 kWe
Baseload 480-572 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 inline
Bore
Stroke
Displacement
Compression Ratio 13.6:1
Aspiration Turbocharged and air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90-95%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage with an average load factor of 80% of the published prime power over each 24 hours period. A 10% overload is available for
Standby Power Limited to 500 hours annual usage with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.
Baseload Unlimited hours usage with an average load factor of 100% of the published baseload power. No overload is permitted on baseload power.

Benefits & Features

Dependable power

•    Individual 4 valve cylinder heads giving optimised gas flows

•    Unit fuel injectors ensure ultra fine fuel atomisation and hence controlled rapid combustion

•    Commonality of components with other engines in the 4000 Series family for reduced stocking levels

•    Capable emissions of 1/2 TA Luft (1986)

Low operating costs

•    Oil change service intervals are set at 500 hours as standard

•    Designed to provide low cost of ownership, simple maintenance and reduced downtime

•    Class leading warranty.

Prime power - 12 months unlimited hours. For engines that operate less than 6,000 hours the warranty is available for two years or until the application reaches 6,000 hours (whichever is sooner).

Standby power - three years or 1,500 hours (whichever is sooner).

•    Perkins Platinum Protection - comprehensive cover from as little as 5 percent* of the cost of your engine. Talk to your local distributor or visit www.perkins.com/platinum protection for more details

World class product support

•    Our experienced global network of distributors and dealers, fully trained engine experts deliver total service support around the clock, 365 days a year. They have a comprehensive suite of web based tools at their disposal, covering technical information, parts identification and ordering systems, all dedicated to maximising the productivity of your engine

•    Perkins actively pursues product support excellence by insisting our distribution network invest in their territory to provide customers with a consistent quality of support across the globe

•    Throughout the entire life of a Perkins engine, we provide access to genuine parts giving 100% reassurance that you receive the very best in terms of quality for lowest possible cost, wherever your Perkins powered machine is operating in the world. To find your local distributor: www.perkins.com/distributor

Standard Equipment

  • Air inlet system
    • Mounted air filter and turbocharger
  • Cooling system
    • Radiator supplied loose incorporating air-to-air charge cooler
    • System designed for ambients up to 50ºC (122ºF)
    • Twin thermostats, water pump
  • Electrical equipment
    • 24V starter motor, 24V alternator with integral voltage regulator and DC output
    • High coolant temperature protection switch
    • Low oil pressure protection switch
    • Turbine inlet temperature protection
  • Flywheel and housing
    • SAE ‘0' flywheel housing
    • SAE J620 size 18 flywheel
  • Fuel system
    • Digital governing to ISO 8528-5 Class G2 with isochronous capability
    • Direct fuel injection system with fuel lift pump
    • Full flow spin-on filters
  • Lubrication system
    • Full flow spin-on oil filters
    • Wet full aluminium sump with filler and dipstick
  • Optional equipment
    • 4 meter wiring harness
    • Exhaust counter flanges
    • Immersion heater
    • Secondary electric start
    • Single exhaust outlet pipe
    • Temperate radiator kit

View 360