403A-15G

403A-15G

Overview

The Perkins 403 range of electric power (EP) engines delivers the same compact benefits of its 2 cylinder stablemate, but takes a stride forward in terms of noise, refinement and power. The 3 cylinder range offers excellent power density and superb fuel economy and is designed to meet your power generation needs in both unregulated territories where extreme conditions are likely, and higher regulated territories with more stringent emissions standards.

The 403A-15G ElectropaK is a powerful but quiet 1.5 litre naturally aspirated 3 cylinder package that is designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 12-18 kWm
Typical Electrical Output 13-19.5 kVA (10-15.6 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Efficient, quiet and powerful

The pressure on end users to reduce the fuel consumption of their machinery favours the 3 cylinder 403. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 403 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.

Lower operating costs

The reliability of the 403 range, its uncomplicated indirect injection fuel system, ease of installation and warranty offering all combine to keep your ownership costs to a minimum. As the 400 Series is built on a common engine platform, you can also upgrade easily and affordably.

  May 31, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 12-18 kWm
Typical Electrical Output 13-19.5 kVA (10-15.6 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 13.1-14.7 kVA
Standby 14.5-16.2 kVA
60 Hz Typical Electrical Output
Prime 14.0 kWe
Standby 15.6 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 3 inline
Bore
Stroke
Displacement
Compression Ratio 22.5:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 87%
Switchable Available for some power nodes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Efficient, quiet and powerful

The pressure on end users to reduce the fuel consumption of their machinery favours the 3 cylinder 403. Its power density, durability, fuel efficiency and quiet operation set it apart from similar sized competitors' engines. The 403 range's quiet operation makes it an excellent option where noise is a concern, particularly if you're operating in urban areas.

Lower operating costs

The reliability of the 403 range, its uncomplicated indirect injection fuel system, ease of installation and warranty offering all combine to keep your ownership costs to a minimum. As the 400 Series is built on a common engine platform, you can also upgrade easily and affordably.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt Electronic Shut Off Solenoid (ESOS) energised to run
    • 12 volt starter motor and 12 volt 15 amp alternator with DC output
    • Glow plug cold start aid and heater/starter switch
    • Oil pressure and coolant temperature switches
  • Cooling system
    • Thermostatically-controlled system with belt driven coolant pump and pusher fan
    • Mounted radiator, piping and guards
  • Flywheel and flywheel housing
    • Flywheel housing SAE 4 long
    • High inertia flywheel to SAE J620 Size 190.5 mm (7½ in) heavy
  • Fuel system
    • Mechanically governed cassette type fuel injection pump
    • Split element fuel filter
  • General
    • Front and rear engine mounting brackets
  • Oil system
    • Spin-on full flow lubrication oil filter
    • Wet steel sump with filler and dipstick

View 360